(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Disk Coupling, Single-Disk Type DC-SB

Disk Coupling, Single-Disk Type DC-SB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      405,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When a shaft with large diameter of a servo motor reduction drive is connected to a shaft with small diameter at the tip of ball screw, DC-SB type coupling can be used to couple ideally.
· High elasticity disk is made of stainless steel and has long lifespan.

Part Number
DC32SB-4-6
DC32SB-4-6-RK2
DC32SB-4-6.35
DC32SB-4-8
DC32SB-4-8-RK3
DC32SB-4-10
DC32SB-4-10-RK3
DC32SB-4-12
DC32SB-4-12-RK4
DC32SB-4-14
DC32SB-4-14-RK5
DC32SB-4-15
DC32SB-4-15-RK5
DC32SB-4-16
DC32SB-4-16-RK5
DC32SB-5-6
DC32SB-5-6-RK2
DC32SB-5-6.35
DC32SB-5-8
DC32SB-5-8-RK3
DC32SB-5-10
DC32SB-5-10-RK3
DC32SB-5-12
DC32SB-5-12-RK4
DC32SB-5-14
DC32SB-5-14-RK5
DC32SB-5-15
DC32SB-5-15-RK5
DC32SB-5-16
DC32SB-5-16-RK5
DC32SB-6-6
DC32SB-6-6-LK2
DC32SB-6-6-LK2-RK2
DC32SB-6-6-RK2
DC32SB-6-6.35
DC32SB-6-6.35-LK2
DC32SB-6-8
DC32SB-6-8-LK2
DC32SB-6-8-LK2-RK3
DC32SB-6-8-RK3
DC32SB-6-10
DC32SB-6-10-LK2
DC32SB-6-10-LK2-RK3
DC32SB-6-10-RK3
DC32SB-6-12
DC32SB-6-12-LK2
DC32SB-6-12-LK2-RK4
DC32SB-6-12-RK4
DC32SB-6-14
DC32SB-6-14-LK2
DC32SB-6-14-LK2-RK5
DC32SB-6-14-RK5
DC32SB-6-15
DC32SB-6-15-LK2
DC32SB-6-15-LK2-RK5
DC32SB-6-15-RK5
DC32SB-6-16
DC32SB-6-16-LK2
DC32SB-6-16-LK2-RK5
DC32SB-6-16-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Outer diameter d
(g)
Mass
(g)

405,300 VND

1 Piece(s) 8 Day(s) 463228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 463228.110.165000.14.02x10-6Available-2--21.013132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 46.353228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 483228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 483228.110.165000.14.02x10-6Available-3--31.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 4103228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 4103228.110.165000.14.02x10-6Available-3--31.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 4123228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 4123228.110.165000.14.02x10-6Available-4--41.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 4143228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 4143228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

405,300 VND

1 Piece(s) 8 Day(s) 4153228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 4153228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 4163228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 4163228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 563228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 563228.110.165000.14.02x10-6Available-2--21.013132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 56.353228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 583228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 583228.110.165000.14.02x10-6Available-3--31.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 5103228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 5103228.110.165000.14.02x10-6Available-3--31.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 5123228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 5123228.110.165000.14.02x10-6Available-4--41.813132.1M2.6/M43613002068

405,300 VND

1 Piece(s) 8 Day(s) 5143228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 5143228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 5153228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 5153228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

405,300 VND

1 Piece(s) 8 Day(s) 5163228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 5163228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 663228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 663228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 663228.110.165000.14.02x10-6Available2221.021.013132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 663228.110.165000.14.02x10-6Available-2--21.013132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 66.353228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 66.353228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 683228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 683228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 683228.110.165000.14.02x10-6Available2321.031.813132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 683228.110.165000.14.02x10-6Available-3--31.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.14.02x10-6Available2321.031.813132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6103228.110.165000.14.02x10-6Available-3--31.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 6123228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6123228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 6123228.110.165000.14.02x10-6Available2421.041.813132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6123228.110.165000.14.02x10-6Available-4--41.813132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 6143228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6143228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 6143228.110.165000.14.02x10-6Available2521.052.513132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6143228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 6153228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6153228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 6153228.110.165000.14.02x10-6Available2521.052.513132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6153228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

702,120 VND

1 Piece(s) 5 Day(s) 6163228.110.165000.14.02x10-6Not available------13132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6163228.110.165000.14.02x10-6Available2-21.0--13132.1M2.6/M43613002068

788,899 VND

1 Piece(s) 5 Day(s) 6163228.110.165000.14.02x10-6Available2521.052.513132.1M2.6/M43613002068

745,507 VND

1 Piece(s) 5 Day(s) 6163228.110.165000.14.02x10-6Available-5--52.513132.1M2.6/M43613002068

Loading...Tải…

Basic InformationThông tin cơ bản

Type Disc type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance
Body Material Aluminum Disc Material Stainless Operating Temperature Range(°C) -20::160