(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (ICT) 10/2/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Helical Coupling, Set-Screw Type, Short Type HC-SS

Helical Coupling, Set-Screw Type, Short Type HC-SS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      276,690VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The HC-SS Series are couplings with a shorter design.
· Helical Coupling has a relief shape machined on the inner diameter portion where beam is located to prevent coupling damage due to shaft interference caused by eccentricity and declination.
· The tightening angle of the fixing bolt is set to 120° and the force that is fixed to the shaft is dispersed.

Part Number
HC16SS-3-3
HC16SS-3-4
HC16SS-3-5
HC16SS-3-6
HC16SS-3-6-RK2
HC16SS-3-6.35
HC16SS-3-8
HC16SS-3-8-RK3
HC16SS-4-4
HC16SS-4-5
HC16SS-4-6
HC16SS-4-6-RK2
HC16SS-4-6.35
HC16SS-4-8
HC16SS-4-8-RK3
HC16SS-5-5
HC16SS-5-6
HC16SS-5-6-RK2
HC16SS-5-6.35
HC16SS-5-8
HC16SS-5-8-RK3
HC16SS-6-6
HC16SS-6-6-LK2
HC16SS-6-6-LK2-RK2
HC16SS-6-6-RK2
HC16SS-6-6.35
HC16SS-6-6.35-LK2
HC16SS-6-8
HC16SS-6-8-LK2
HC16SS-6-8-LK2-RK3
HC16SS-6-8-RK3
HC16SS-6.35-6.35
HC16SS-6.35-8
HC16SS-6.35-8-RK3
HC16SS-8-8
HC16SS-8-8-LK3
HC16SS-8-8-LK3-RK3
HC16SS-8-8-RK3
HC20SS-4-4
HC20SS-4-5
HC20SS-4-6
HC20SS-4-6-RK2
HC20SS-4-6.35
HC20SS-4-8
HC20SS-4-8-RK3
HC20SS-4-10
HC20SS-4-10-RK3
HC20SS-5-5
HC20SS-5-6
HC20SS-5-6-RK2
HC20SS-5-6.35
HC20SS-5-8
HC20SS-5-8-RK3
HC20SS-5-10
HC20SS-5-10-RK3
HC20SS-6-6
HC20SS-6-6-LK2
HC20SS-6-6-LK2-RK2
HC20SS-6-6-RK2
HC20SS-6-6.35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T)

550,840 VND

1 Piece(s) 5 Day(s) 3316180.1100000.23.74x10-7Not available------

550,840 VND

1 Piece(s) 5 Day(s) 3416180.1100000.23.74x10-7Not available------

550,866 VND

1 Piece(s) 5 Day(s) 3516180.1100000.23.74x10-7Not available------

550,840 VND

1 Piece(s) 5 Day(s) 3616180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 3616180.1100000.23.74x10-7Available-2--21.0

550,840 VND

1 Piece(s) 5 Day(s) 36.3516180.1100000.23.74x10-7Not available------

550,840 VND

1 Piece(s) 5 Day(s) 3816180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 3816180.1100000.23.74x10-7Available-3--31.8

550,840 VND

1 Piece(s) 5 Day(s) 4416180.1100000.23.74x10-7Not available------

550,866 VND

1 Piece(s) 5 Day(s) 4516180.1100000.23.74x10-7Not available------

550,840 VND

1 Piece(s) 5 Day(s) 4616180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 4616180.1100000.23.74x10-7Available-2--21.0

550,840 VND

1 Piece(s) 5 Day(s) 46.3516180.1100000.23.74x10-7Not available------

550,840 VND

1 Piece(s) 5 Day(s) 4816180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 4816180.1100000.23.74x10-7Available-3--31.8

276,690 VND

1 Piece(s) 8 Day(s) 5516180.1100000.23.74x10-7Not available------

550,866 VND

1 Piece(s) 5 Day(s) 5616180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 5616180.1100000.23.74x10-7Available-2--21.0

276,690 VND

1 Piece(s) 8 Day(s) 56.3516180.1100000.23.74x10-7Not available------

276,690 VND

1 Piece(s) 8 Day(s) 5816180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 5816180.1100000.23.74x10-7Available-3--31.8

550,866 VND

1 Piece(s) 5 Day(s) 6616180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 6616180.1100000.23.74x10-7Available2-21.0--

637,616 VND

1 Piece(s) 5 Day(s) 6616180.1100000.23.74x10-7Available2221.021.0

594,226 VND

1 Piece(s) 5 Day(s) 6616180.1100000.23.74x10-7Available-2--21.0

550,840 VND

1 Piece(s) 5 Day(s) 66.3516180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 66.3516180.1100000.23.74x10-7Available2-21.0--

550,840 VND

1 Piece(s) 5 Day(s) 6816180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 6816180.1100000.23.74x10-7Available2-21.0--

637,616 VND

1 Piece(s) 5 Day(s) 6816180.1100000.23.74x10-7Available2321.031.8

594,226 VND

1 Piece(s) 5 Day(s) 6816180.1100000.23.74x10-7Available-3--31.8

550,840 VND

1 Piece(s) 5 Day(s) 6.356.3516180.1100000.23.74x10-7Not available------

276,690 VND

1 Piece(s) 8 Day(s) 6.35816180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 6.35816180.1100000.23.74x10-7Available-3--31.8

550,840 VND

1 Piece(s) 5 Day(s) 8816180.1100000.23.74x10-7Not available------

594,226 VND

1 Piece(s) 5 Day(s) 8816180.1100000.23.74x10-7Available3-31.8--

637,616 VND

1 Piece(s) 5 Day(s) 8816180.1100000.23.74x10-7Available3331.831.8

594,226 VND

1 Piece(s) 5 Day(s) 8816180.1100000.23.74x10-7Available-3--31.8

599,681 VND

1 Piece(s) 5 Day(s) 4420210.190000.21.03x10-6Not available------

599,709 VND

1 Piece(s) 5 Day(s) 4520210.190000.21.03x10-6Not available------

599,681 VND

1 Piece(s) 5 Day(s) 4620210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 4620210.190000.21.03x10-6Available-2--21.0

599,681 VND

1 Piece(s) 5 Day(s) 46.3520210.190000.21.03x10-6Not available------

599,681 VND

1 Piece(s) 5 Day(s) 4820210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 4820210.190000.21.03x10-6Available-3--31.8

599,681 VND

1 Piece(s) 5 Day(s) 41020210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 41020210.190000.21.03x10-6Available-3--31.8

319,360 VND

1 Piece(s) 8 Day(s) 5520210.190000.21.03x10-6Not available------

319,360 VND

1 Piece(s) 8 Day(s) 5620210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 5620210.190000.21.03x10-6Available-2--21.0

599,681 VND

1 Piece(s) 5 Day(s) 56.3520210.190000.21.03x10-6Not available------

599,681 VND

1 Piece(s) 5 Day(s) 5820210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 5820210.190000.21.03x10-6Available-3--31.8

599,681 VND

1 Piece(s) 5 Day(s) 51020210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 51020210.190000.21.03x10-6Available-3--31.8

319,360 VND

1 Piece(s) 8 Day(s) 6620210.190000.21.03x10-6Not available------

643,067 VND

1 Piece(s) 5 Day(s) 6620210.190000.21.03x10-6Available2-21.0--

686,456 VND

1 Piece(s) 5 Day(s) 6620210.190000.21.03x10-6Available2221.021.0

643,067 VND

1 Piece(s) 5 Day(s) 6620210.190000.21.03x10-6Available-2--21.0

319,360 VND

1 Piece(s) 8 Day(s) 66.3520210.190000.21.03x10-6Not available------

Loading...Tải…

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Servo Motor / Stepping Motor / Encoder Features High precision / Backlash 0 / Low Inertial Moment / Vibration Absorption / small type / Vacuum Environment
Body Material Aluminum Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -20::180