(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Joint for Steel Drainage Pipe, NY2 Adapter for Drainage Cast Iron Pipe (Cast Iron) (Part Number)

Flexible Joint for Steel Drainage Pipe, NY2 Adapter for Drainage Cast Iron Pipe (Cast Iron)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      273,210VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flexible joint for drainage steel pipes, in response to demands for comprehensive cost reduction

 
Part Number
NY2-J-50A
NY2-J-65A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJoint Nominal D1

273,210 VND

1 Piece(s) 8 Day(s) or more 50A

330,583 VND

1 Piece(s) 8 Day(s) or more 65A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapters for Flexible Joints Applicable Plumbing Fitting Applicable Fluid Water / Air
Seal Material EPDM Body Material Steel Tightening Bolt Type Others