(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
1081 All Stainless Steel Series (Part Number)

1081 All Stainless Steel Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,488VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·This is Sawahisa's original hose clamp.
·Because it is a domestic product, it is excellent in performance, quality, and stable supply.
·Long screw design (improved workability), liner design. (Prevention of rubber hose protruding from the inside) is adopted.
·It is widely used in the production lines of major automobile and motorcycle manufacturers.

Part Number
1081-15A
1081-17A
1081-22A
1081-25A
1081-28A
1081-32A
1081-35A
1081-38A
1081-46A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)

61,000 VND

10 Piece(s) 6 Day(s) or more 10715

50,488 VND

1 Piece(s) 12 Day(s) or more 10917

52,080 VND

1 Piece(s) 12 Day(s) or more 101422

52,478 VND

1 Piece(s) 6 Day(s) or more 101725

531,371 VND

1 Piece(s) 12 Day(s) or more 102028

55,268 VND

1 Piece(s) 12 Day(s) or more 102432

69,500 VND

10 Piece(s) 11 Day(s) or more 102735

70,500 VND

10 Piece(s) 11 Day(s) or more 103038

60,048 VND

1 Piece(s) 12 Day(s) or more 103846

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Band length fixed Material SUS304 Material of Bolt Stainless Steel
Recommended Tightening Torque(N·m) 1.5~2.4