(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Value pack stainless steel SUS410 screw with drill bit (Part Number)

Value pack stainless steel SUS410 screw with drill bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      748,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]With a length of 25 to 60 mm, it is more powerful, more versatile, and has evolved into a no-plug.

 
Part Number
CSPCSSBP-410-D4-25
CSPCSSBP-410-D4-32
CSPCSSBP-410-D4-45
CSPCSSBP-410-D4-60
CSPPNSB-410-D4-25
CSPPNSB-410-D4-32
CSPPNSBP-410-D4-25
CSPPNSBP-410-D4-32
CSPPNSBP-410-D5-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Nominal (M) Length Detailed Shape

748,380 VND

1 Piece(s) 6 Day(s) or more 425Flat Head

748,380 VND

1 Piece(s) 6 Day(s) or more 432Flat Head

748,380 VND

1 Piece(s) 6 Day(s) or more 545Flat Head

748,380 VND

1 Piece(s) 6 Day(s) or more 560Flat Head

748,380 VND

1 Piece(s) 6 Day(s) or more 425With Washer

748,380 VND

1 Piece(s) 6 Day(s) or more 432With Washer

748,380 VND

1 Piece(s) 6 Day(s) or more 425Pan

748,380 VND

1 Piece(s) 6 Day(s) or more 432Pan

748,380 VND

1 Piece(s) 6 Day(s) or more 535Pan

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Material SUS410 Sales Unit Box/package