(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Building Hardware, Aluminum Door Louver (Part Number)

Building Hardware, Aluminum Door Louver
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,151,220VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Aluminum air vent for doors.
[Features]
・ Made of aluminum so it is light and rust resistant
[Applications]
・ Ideal for door ventilation

 
Part Number
316-645
316-648
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize H
(mm)
Size W
(mm)
Ventilation Rate
(%)

2,151,220 VND

1 Piece(s) 9 Day(s) or more 15060033

2,898,320 VND

1 Piece(s) 6 Day(s) or more 35050037

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Ventilating opening Vent Types Square shape Material Aluminum
Finish Alumite Silver Plate Thickness t(mm) 30~46