(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Cam Clamp (CP135)

Spiral Cam Clamp (CP135)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spiral Cam Clamp (CP135)
  • Spiral Cam Clamp (CP135)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      465,278VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With spiral cam clamp eccentricity, can be quickly and forcefully clamped.
· Simple and value.
· Ideal for a variety of workpiece point clamping due to compact design
· By using with clamp plate, workpieces are not damaged.

 
Part Number
CP135-06001
CP135-06001A
CP135-08001
CP135-08001A
CP135-10001
CP135-10001A
CP135-12001
CP135-12001A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSClamping force
(kN)
Screw Nominal Allowable Tightening Torque
(N·m)
Specifications

465,278 VND

1 Piece(s) 6 Day(s) or more 102.2M6×17.4Single Unit

606,685 VND

1 Piece(s) 12 Day(s) 102.2M6×17.4Set

465,278 VND

1 Piece(s) Same day 104.7M8×1.2518Single Unit

634,613 VND

1 Piece(s) Same day 104.7M8×1.2518Set

493,565 VND

1 Piece(s) Same day 107.9M10×1.535Single Unit

685,203 VND

1 Piece(s) Same day 107.9M10×1.535Set

522,250 VND

1 Piece(s) Same day 1014M12×1.7560Single Unit

757,283 VND

1 Piece(s) 12 Day(s) 1014M12×1.7560Set

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Material SCM440