(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Light Loads Spring Plunger WCJPJL,WCJPJH (Sack Packaging Sales)【10 Pieces Per Package】 (Part Number)

Light Loads Spring Plunger WCJPJL,WCJPJH (Sack Packaging Sales)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,021,496VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
WCJPJL-0402
WCJPJL-0404
WCJPJL-0503
WCJPJL-0505
WCJPJL-0603
WCJPJL-0605
WCJPJL-0610
WCJPJL-0803
WCJPJL-0805
WCJPJL-0810
WCJPJL-1005
WCJPJL-1010
WCJPJL-1015
WCJPJL-1205
WCJPJL-1210
WCJPJL-1215
WCJPJL-1220
WCJPJL-1610
WCJPJL-1615
WCJPJL-1620
WCJPJL-1625
WCJPJL-1630
WCJPJL-1640
WCJPJL-1650
WCJPJL-1660
WCJPJL-1670
WCJPJL-1680
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. M
(mm)
Stroke S
(mm)
Screw Type of Pin Plunger d
(mm)

(mm)
L (Length)
(mm)
B (wrench diameter)
(mm)

1,021,496 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 42Spherical Surface / With hex socket1.615151.3

1,281,968 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 44Spherical Surface / With hex socket1.624241.3

1,022,749 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 53Spherical Surface / With hex socket2.020201.5

1,284,053 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 55Spherical Surface / With hex socket2.027271.5

1,024,696 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 63Spherical Surface / With hex socket2.525252

1,285,586 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 65Spherical Surface / With hex socket2.530302

1,503,919 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 610Spherical Surface / With hex socket2.530392

1,071,981 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 83Spherical Surface / With hex socket3.125252.5

1,332,869 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 85Spherical Surface / With hex socket3.127272.5

1,597,100 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 810Spherical Surface / With hex socket3.130432.5

1,123,720 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 105Spherical Surface / With hex socket3.830303

1,388,642 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1010Spherical Surface / With hex socket3.830433

1,697,931 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1015Spherical Surface / With hex socket3.830583

1,217,453 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 125Spherical Surface / With hex socket5.530304

1,441,354 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1210Spherical Surface / With hex socket5.535434

1,704,471 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1215Spherical Surface / With hex socket5.535514

2,012,365 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1220Spherical Surface / With hex socket5.535784

1,793,777 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1710Spherical Surface / With hex socket8.035606

1,796,559 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 1915Spherical Surface / With hex socket8.035608

2,167,324 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 2120Spherical Surface / With hex socket8.0358510

2,960,848 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 2325Spherical Surface / With hex socket8.03510012

3,204,230 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 2530Spherical Surface / With hex socket8.03512514

3,073,430 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 2740Spherical Surface / With hex socket8.03512516

3,713,510 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 2950Spherical Surface / With hex socket8.03515518

4,334,868 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3160Spherical Surface / With hex socket8.03515920

5,003,789 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3370Spherical Surface8.03518522

5,661,576 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

7 Day(s) 3580Spherical Surface8.03518524

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tip Material S45C Body Material S45C Lock Presence
Wrench Hole Shape Hex Main Body Surface Treatment Black Oxide Coating Tip Surface Treatment Gloss zinc plated
Tip Heat Treatment Carburized