(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Wire Rope Course (Part Number)

Stainless Steel Wire Rope Course
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      51,125VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Made of stainless steel for better protection against rusting. Used to protect the wear and tear of stainless steel wire rope.

[Features]
· Material is iron with chromate plating.
· Size is the thickness of wire used.

Part Number
4979874003669
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

51,125 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Thimble Part Name Stainless Steel Wire Course JAN code 4979874003669
Number of pieces(pcs.) 1 Material Stainless Steel Wire Size Used(mm) 6

Frequently asked question (FAQ)FAQ

Question:Question: Will the product come off?
Answer:Answer: The product may come off if the wire is not firmly tightened down to the base when mounting.