(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

PB (Insert Ball)

PB (Insert Ball)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The Color is black, red and green. using phenol resin, it has excellent strength and chemical resistance. It has excellent electrical insulation and heat resistance.
•Related keywords: Central Hardware, Knob/Handle

Part Number
PB20-M5-B
PB20-M5-R
PB20-M6-B
PB20-M6-R
PB25-M5-B
PB25-M5-R
PB25-M6-B
PB25-M6-R
PB25-M8-B
PB25-M8-R
PB30-M6-B
PB30-M6-R
PB30-M8-B
PB30-M8-R
PB30-M10-B
PB30-M10-R
PB32-M6-B
PB32-M6-R
PB32-M8-B
PB32-M8-R
PB32-M10-B
PB32-M10-R
PB35-M8-B
PB35-M8-R
PB35-M10-B
PB35-M10-R
PB35-M12-B
PB35-M12-R
PB40-M8-B
PB40-M8-R
PB40-M10-B
PB40-M10-R
PB40-M12-B
PB40-M12-R
PB50-M8-B
PB50-M8-R
PB50-M10-B
PB50-M10-R
PB50-M12-B
PB50-M12-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)
Color

8,580 VND

1 Piece(s) 7 Day(s) 51320Black

249,053 VND

1 Piece(s) 4 Day(s) 51320Red

249,053 VND

1 Piece(s) 4 Day(s) 61320Black

249,053 VND

1 Piece(s) 4 Day(s) 61320Red

250,027 VND

1 Piece(s) 4 Day(s) 51825Black

250,460 VND

1 Piece(s) 5 Day(s) 51825Red

250,027 VND

1 Piece(s) 4 Day(s) 61825Black

250,027 VND

1 Piece(s) 4 Day(s) 61825Red

8,280 VND

1 Piece(s) 12 Day(s) 81825Black

249,748 VND

1 Piece(s) 4 Day(s) 81825Red

255,478 VND

1 Piece(s) 4 Day(s) 62030Black

12,340 VND

1 Piece(s) 12 Day(s) 62030Red

255,478 VND

1 Piece(s) 4 Day(s) 82030Black

255,478 VND

1 Piece(s) 4 Day(s) 82030Red

255,478 VND

1 Piece(s) 4 Day(s) 102030Black

255,478 VND

1 Piece(s) 4 Day(s) 102030Red

257,042 VND

1 Piece(s) 4 Day(s) 62232Black

257,042 VND

1 Piece(s) 4 Day(s) 62232Red

257,042 VND

1 Piece(s) 4 Day(s) 82232Black

257,910 VND

1 Piece(s) 5 Day(s) 82232Red

257,042 VND

1 Piece(s) 4 Day(s) 102232Black

257,042 VND

1 Piece(s) 4 Day(s) 102232Red

262,077 VND

1 Piece(s) 4 Day(s) 82535Black

262,077 VND

1 Piece(s) 4 Day(s) 82535Red

262,077 VND

1 Piece(s) 4 Day(s) 102535Black

262,077 VND

1 Piece(s) 4 Day(s) 102535Red

262,077 VND

1 Piece(s) 4 Day(s) 122535Black

262,077 VND

1 Piece(s) 4 Day(s) 122535Red

270,239 VND

1 Piece(s) 5 Day(s) 82840Black

270,239 VND

1 Piece(s) 5 Day(s) 82840Red

268,937 VND

1 Piece(s) 4 Day(s) 102840Black

270,239 VND

1 Piece(s) 5 Day(s) 102840Red

268,937 VND

1 Piece(s) 4 Day(s) 122840Black

268,937 VND

1 Piece(s) 4 Day(s) 122840Red

43,350 VND

1 Piece(s) 5 Day(s) 83250Black

298,630 VND

1 Piece(s) 4 Day(s) 83250Red

298,630 VND

1 Piece(s) 4 Day(s) 103250Black

298,630 VND

1 Piece(s) 4 Day(s) 103250Red

298,630 VND

1 Piece(s) 4 Day(s) 123250Black

298,630 VND

1 Piece(s) 4 Day(s) 123250Red

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Female screw Main Body, Type Round Main Body Material Phenol
Round Shape, Type Ball Threaded End Machining None Set Screw Flat Machining None
Side Machined None Additional Function None Tapped, Round Hole Machining Fixing hole
Main Body, Surface Treatment Paint d 24