(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section, Length L (mm) | Mounting Diameter M | Lever color | A | B | C | D | E | F | G | D1 | D3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97,880 VND | 1 Piece(s) | 5 Day(s) | 10 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 10 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,120 VND | 1 Piece(s) | 5 Day(s) | 15 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 15 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,880 VND | 1 Piece(s) | 5 Day(s) | 20 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 20 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
353,239 VND | 1 Piece(s) | 5 Day(s) | 25 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,830 VND | 1 Piece(s) | 10 Day(s) | 25 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 30 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 30 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 35 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 35 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 40 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 40 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,830 VND | 1 Piece(s) | 5 Day(s) | 45 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 45 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 50 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
345,645 VND | 1 Piece(s) | 4 Day(s) | 50 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
355,190 VND | 1 Piece(s) | 6 Day(s) | 60 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
355,190 VND | 1 Piece(s) | 6 Day(s) | 60 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
355,190 VND | 1 Piece(s) | 6 Day(s) | 70 | 4 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
355,885 VND | 1 Piece(s) | 6 Day(s) | 70 | 4 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
353,934 VND | 1 Piece(s) | 5 Day(s) | 10 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 10 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 5 Day(s) | 15 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 5 Day(s) | 15 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 20 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 5 Day(s) | 20 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
353,934 VND | 1 Piece(s) | 5 Day(s) | 25 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 25 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 8 Day(s) | 30 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 8 Day(s) | 30 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 8 Day(s) | 35 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
346,340 VND | 1 Piece(s) | 4 Day(s) | 35 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 5 Day(s) | 40 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 5 Day(s) | 40 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
353,934 VND | 1 Piece(s) | 5 Day(s) | 45 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
353,934 VND | 1 Piece(s) | 5 Day(s) | 45 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
346,340 VND | 1 Piece(s) | 4 Day(s) | 50 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
346,340 VND | 1 Piece(s) | 4 Day(s) | 50 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
99,730 VND | 1 Piece(s) | 5 Day(s) | 60 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
99,730 VND | 1 Piece(s) | 5 Day(s) | 60 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
99,730 VND | 1 Piece(s) | 5 Day(s) | 70 | 5 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
99,680 VND | 1 Piece(s) | 5 Day(s) | 70 | 5 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
346,340 VND | 1 Piece(s) | 4 Day(s) | 10 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
346,340 VND | 1 Piece(s) | 4 Day(s) | 10 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | Same day | 15 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 5 Day(s) | 15 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 6 Day(s) | 20 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 20 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 5 Day(s) | 25 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | Same day | 25 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 30 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 30 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 35 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 10 Day(s) | 35 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
91,190 VND | 1 Piece(s) | 5 Day(s) | 40 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 5 Day(s) | 40 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 8 Day(s) | 45 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
353,934 VND | 1 Piece(s) | 5 Day(s) | 45 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,940 VND | 1 Piece(s) | 5 Day(s) | 50 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
97,890 VND | 1 Piece(s) | 10 Day(s) | 50 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
99,730 VND | 1 Piece(s) | 11 Day(s) | 60 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
355,885 VND | 1 Piece(s) | 5 Day(s) | 60 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
99,730 VND | 1 Piece(s) | 5 Day(s) | 70 | 6 | Gray | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
361,453 VND | 1 Piece(s) | 6 Day(s) | 70 | 6 | Orange | 52 | 42 | 8 | 15 | 25.5 | 29.5 | 11 | 10 | 4 | ||
109,290 VND | 1 Piece(s) | 5 Day(s) | 15 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
102,000 VND | 1 Piece(s) | 5 Day(s) | 15 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
109,240 VND | 1 Piece(s) | 5 Day(s) | 20 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
109,240 VND | 1 Piece(s) | 5 Day(s) | 20 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
102,000 VND | 1 Piece(s) | 5 Day(s) | 25 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
109,240 VND | 1 Piece(s) | Same day | 25 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
102,000 VND | 1 Piece(s) | 5 Day(s) | 30 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
109,240 VND | 1 Piece(s) | Same day | 30 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
102,000 VND | 1 Piece(s) | 5 Day(s) | 35 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
109,240 VND | 1 Piece(s) | Same day | 35 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
102,000 VND | 1 Piece(s) | Same day | 40 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
109,240 VND | 1 Piece(s) | 10 Day(s) | 40 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
363,188 VND | 1 Piece(s) | 4 Day(s) | 45 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
363,188 VND | 1 Piece(s) | 4 Day(s) | 45 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
101,950 VND | 1 Piece(s) | 5 Day(s) | 50 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
371,433 VND | 1 Piece(s) | 5 Day(s) | 50 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
103,550 VND | 1 Piece(s) | 5 Day(s) | 60 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
110,830 VND | 1 Piece(s) | 10 Day(s) | 60 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
103,500 VND | 1 Piece(s) | 8 Day(s) | 70 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
373,166 VND | 1 Piece(s) | 5 Day(s) | 70 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
370,923 VND | 1 Piece(s) | 4 Day(s) | 80 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
103,500 VND | 1 Piece(s) | 14 Day(s) | 80 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
370,923 VND | 1 Piece(s) | 4 Day(s) | 90 | 8 | Gray | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 | ||
370,923 VND | 1 Piece(s) | 4 Day(s) | 90 | 8 | Orange | 80 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 8 |
Loading...Tải…
Application | Clamp | Type, Clamp | Clamp Tools | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L shape | Mounting Section Type | Male screw | Main Body, Surface Treatment | Powder coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy