(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indoor TM Series, Outer Vertical Elbow (Part Number)

Indoor TM Series, Outer Vertical Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      340,691VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An elbow outside the vertical plane for indoor ducts. Used for vertical 90° bends. Dedicated for outward convex ends.

Part Number
K-TMCS75AW
K-TMCS85AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)

340,691 VND

20 Piece(s) 9 Day(s) or more 756582

383,526 VND

10 Piece(s) 11 Day(s) or more 857092

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For indoor Type Duct Color White