(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Outer diameter (φ) | 68 | Axis External Diameter (φ) | 15 |
---|---|---|---|
Output | A, A, B, B, Z, Z | Control Output | Line Driver output |
Power Voltage | 5VDC±5% | Response speed (rise, fall)(㎲) | 0.5 or less |
Maximum Response Frequency(kHz) | 180 | Current Consumption(mA) | 50 or less (for no load) |
Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) | Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) |
Connection mode | Connector Mode (MS3102A20-29P) | Start-up torque | 1.5 gf·cm (0.15 N·m) or less |
Show MoreXem thêm | |||
Axis Allowable Load(kgf) | Radial: 20, Thrust: 10 | Maximum Number of Allowable Turns(rpm) | 6500 |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours | Impact resistance | Approx. 50 G or less |
Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP65 (IEC standard) |
Weight(g) | Approx. 550 | Resolution(P/R) | 500, 600, 1024 |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Outer diameter (φ) | 68 | Axis External Diameter (φ) | 15 |
---|---|---|---|
Output | A, A, B, B, Z, Z | Control Output | Line Driver output |
Power Voltage | 5VDC±5% | Response speed (rise, fall)(㎲) | 0.5 or less |
Maximum Response Frequency(kHz) | 180 | Current Consumption(mA) | 50 or less (for no load) |
Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) | Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) |
Connection mode | Connector Mode (MS3102A20-29P) | Start-up torque | 1.5 gf·cm (0.15 N·m) or less |
Show MoreXem thêm | |||
Axis Allowable Load(kgf) | Radial: 20, Thrust: 10 | Maximum Number of Allowable Turns(rpm) | 6500 |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours | Impact resistance | Approx. 50 G or less |
Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP65 (IEC standard) |
Weight(g) | Approx. 550 | Resolution(P/R) | 500, 600, 1024 |
Show LessHiện ít hơn |
Loading...Tải…
Outer diameter (φ) | 68 | Axis External Diameter (φ) | 15 |
---|---|---|---|
Output | A, A, B, B, Z, Z | Control Output | Line Driver output |
Power Voltage | 5VDC±5% | Response speed (rise, fall)(㎲) | 0.5 or less |
Maximum Response Frequency(kHz) | 180 | Current Consumption(mA) | 50 or less (for no load) |
Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) | Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) |
Connection mode | Connector Mode (MS3102A20-29P) | Start-up torque | 1.5 gf·cm (0.15 N·m) or less |
Show MoreXem thêm | |||
Axis Allowable Load(kgf) | Radial: 20, Thrust: 10 | Maximum Number of Allowable Turns(rpm) | 6500 |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours | Impact resistance | Approx. 50 G or less |
Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP65 (IEC standard) |
Weight(g) | Approx. 550 | Resolution(P/R) | 500, 600, 1024 |
Show LessHiện ít hơn |
Loading...Tải…
Outer diameter (φ) | 68 | Axis External Diameter (φ) | 15 |
---|---|---|---|
Output | A, A, B, B, Z, Z | Control Output | Line Driver output |
Power Voltage | 5VDC±5% | Response speed (rise, fall)(㎲) | 0.5 or less |
Maximum Response Frequency(kHz) | 180 | Current Consumption(mA) | 50 or less (for no load) |
Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) | Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) |
Connection mode | Connector Mode (MS3102A20-29P) | Start-up torque | 1.5 gf·cm (0.15 N·m) or less |
Show MoreXem thêm | |||
Axis Allowable Load(kgf) | Radial: 20, Thrust: 10 | Maximum Number of Allowable Turns(rpm) | 6500 |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours | Impact resistance | Approx. 50 G or less |
Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP65 (IEC standard) |
Weight(g) | Approx. 550 | Resolution(P/R) | 500, 600, 1024 |
Show LessHiện ít hơn |
Loading...Tải…
Outer diameter (φ) | 68 | Axis External Diameter (φ) | 15 |
---|---|---|---|
Output | A, A, B, B, Z, Z | Control Output | Line Driver output |
Power Voltage | 5VDC±5% | Response speed (rise, fall)(㎲) | 0.5 or less |
Maximum Response Frequency(kHz) | 180 | Current Consumption(mA) | 50 or less (for no load) |
Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) | Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) |
Connection mode | Connector Mode (MS3102A20-29P) | Start-up torque | 1.5 gf·cm (0.15 N·m) or less |
Show MoreXem thêm | |||
Axis Allowable Load(kgf) | Radial: 20, Thrust: 10 | Maximum Number of Allowable Turns(rpm) | 6500 |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours | Impact resistance | Approx. 50 G or less |
Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP65 (IEC standard) |
Weight(g) | Approx. 550 | Resolution(P/R) | 500, 600, 1024 |
Show LessHiện ít hơn |
Outer diameter (φ) | 68 | Axis External Diameter (φ) | 15 | Output | A, A, B, B, Z, Z |
---|---|---|---|---|---|
Control Output | Line Driver output | Power Voltage | 5VDC±5% | Response speed (rise, fall)(㎲) | 0.5 or less |
Maximum Response Frequency(kHz) | 180 | Current Consumption(mA) | 50 or less (for no load) | Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) |
Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) | Connection mode | Connector Mode (MS3102A20-29P) | Start-up torque | 1.5 gf·cm (0.15 N·m) or less |
Axis Allowable Load(kgf) | Radial: 20, Thrust: 10 | Maximum Number of Allowable Turns(rpm) | 6500 | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours |
Impact resistance | Approx. 50 G or less | Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP65 (IEC standard) |
Weight(g) | Approx. 550 | Resolution(P/R) | 500, 600, 1024 |
Please check the type/dimensions/specifications of the part E68S15-1024-6-L-5 in the Rotary Encoder (Ø68 mm Axial Incremental Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E68S15-1024-6-L-5 trong chuỗi Rotary Encoder (Ø68 mm Axial Incremental Type).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy