(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Cylindrical Wire Withdrawal Connector Type Proximity Sensor (Part Number)

Cylindrical Wire Withdrawal Connector Type Proximity Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,011,581VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
PRW12-2AC
PRW12-2AO
PRW12-4AC
PRW12-4AO
PRW18-5AC
PRW18-5AO
PRW18-8AC
PRW18-8AO
PRW30-10AC
PRW30-10AO
PRW30-15AC
PRW30-15AO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Power Voltage (Operational Voltage Range) Control Output
(mA)
Model configuration control output (or output) Wiring specifications

1,066,251 VND

1 Piece(s) 18 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.4100-240VDC(85-264VAC)5~150Normally Closedφ4, 2 cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) ShieldM12216312 x 12 x 1 mm (iron)0~1.4100-240VDC(85-264VAC)5~150Normally Openφ4, 2 cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.8100-240VAC (85-264VAC)5~150Normally Closedφ4, 3 cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) Non-shieldM12216312 x 12 x 1 mm (iron)0~2.8100-240VAC (85-264VAC)5~200Normally Openφ4, 3 cores, 300 mm, M12 connector

1,011,581 VND

1 Piece(s) 18 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.5100-240VAC (85-264VAC)5~200Normally Closedφ5, 2cores, 300 mm, M12 connector

1,011,581 VND

1 Piece(s) 18 Day(s) ShieldM182953.818 x 18 x 1 mm (iron)0~3.5100-240VAC (85-264VAC)5~200Normally Openφ5, 2cores, 300 mm, M12 connector

1,011,581 VND

1 Piece(s) 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.6100-240VAC (85-264VAC)5~200Normally Closedφ5, 2cores, 300 mm, M12 connector

1,011,581 VND

1 Piece(s) 18 Day(s) Non-shieldM182953.325X25X1 mm (iron)0~5.6100-240VAC (85-264VAC)5~200Normally Openφ5, 2cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~7100-240VAC (85-264VAC)5~200Normally Closedφ5, 2cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~7100-240VAC (85-264VAC)5~200Normally Openφ5, 2cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.5100-240VAC (85-264VAC)5~200Normally Closedφ5, 2cores, 300 mm, M12 connector

1,066,251 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.5100-240VAC (85-264VAC)5~200Normally Openφ5, 2cores, 300 mm, M12 connector

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material PBT resin
Amplifier Built-in type Acquired Standards CE Protection Structure (IEC) IP67
Hysteresis distance 10% or less of detection distance Leakage current(mA) 2.5 or less Response frequency(Hz) 20
Residual Voltage(V) 10 or less Insulation resistance(㏁) 50 or more (500 VDC megger) Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range
Withstand Voltage At 2,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Protection circuit Surge protection circuit Material Nut: Nickel plated brass, Washer: Nickel plated iron, General type cable (Black): Polyvinyl chloride (PVC)