(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TZN4M-24C |
TZN4M-24S |
TZN4M-B4R |
TZN4M-R4C |
TZN4M-R4R |
TZN4M-R4S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Allowable voltage fluctuation range | Vibration resistant | Auxiliary Output | Relay control output | SSR control output | Control Output Current | Optional Output-EVENT1 | Mechanical relay life | Electrical Relay Life | Major Characteristics | Exterior Dimensions (WxH) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,551,447 VND | 1 Piece(s) | 18 Day(s) | Current | - | - | - | 90 to 110% of power supply voltage | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Event1 + Event2 output | - | - | DC-4 mA (load resistance 600 Ω or less) | - | Main output: 10 million times or more, auxiliary output: 20 million times or more | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | - | 72x72 | ||
2,582,060 VND | 1 Piece(s) | 7 Day(s) | SSR driving voltage | - | - | Key Input | About 90 to 110% of Power Supply Voltage | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Event1 + Event2 output | - | 12 VDC ±3 V 30 mA or less | - | 250VAC 1A 1a | Main output: 10 million times or more / Auxiliary output: 20 million times or more | Main output: 100,000 times or more (250 VAC 3 A resistive load) / Auxiliary output: 500,000 times or more (250 VAC 1 A resistive load) | Double PID control function/fixation/2-staged autotuning control function/multi-input function (13 multi-input)/various integrated auxiliary output function/decimal place display function for the displayed values upon analogue signal input | - | ||
2,952,359 VND | 1 Piece(s) | 18 Day(s) | Relay contact | 1 | 2 | - | 90 to 110% of power supply voltage | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Event1 + Event2 + RS485 communication output | 250VAC 3A 1c | - | - | - | Main output: 10 million times or more, auxiliary output: 20 million times or more | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | - | 72x72 | ||
2,551,447 VND | 1 Piece(s) | 18 Day(s) | Current | 1 | 2 | - | 90 to 110% of power supply voltage | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Event1 + PV transmission output (DC4-20 mA) | - | - | DC-4 mA (load resistance 600 Ω or less) | - | Main output: 10 million times or more, auxiliary output: 20 million times or more | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | - | 72x72 | ||
2,551,447 VND | 1 Piece(s) | Available | 4 Day(s) | Relay contact | 1 | 2 | - | 90 to 110% of power supply voltage | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Event1 + PV transmission output (DC4-20 mA) | 250VAC 3A 1c | - | - | - | Main output: 10 million times or more, auxiliary output: 20 million times or more | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | - | 72x72 | |
2,551,447 VND | 1 Piece(s) | 18 Day(s) | SSR driving voltage | 1 | 2 | - | 90 to 110% of power supply voltage | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Event1 + PV transmission output (DC4-20 mA) | - | 12 VDC ±3 V 30 mA or less | - | - | Main output: 10 million times or more, auxiliary output: 20 million times or more | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | - | 72x72 |
Loading...Tải…
Input Method | Thermocouple / Thermoresistor | Control Method | ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control | Acquired Standards | UL / CE |
---|---|---|---|---|---|
Power Voltage | 24VAC 50/60Hz, 24-48VDC | Power Consumption | 6 VA or less | Display Mode | 7-Segment (PV: Red, SV: Green) LED type |
Character size(WxH) | PV: 8.0×13.0/SV: 5.0×9.0 | Setting Method | Configurations by controlling the push key on the front | Insulation resistance | 100 MΩ or more (500 VDC Megger) |
Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Weight (Package Box Excluded)(g) | 355(246) | Power Voltage | 100-240VAC 50/60Hz |
Thermoresistor Indication | F.S. Either one of or the greater of ±0.3% or 3°C | Thermocouple indication | F.S. Either one of or the greater of ±0.3% or 3°C | Thermoresistor Input Sensor | DPt100 Ω, JPt100 Ω 3-wire type (allowable line resistance of 5 Ω or less per wire) |
Thermocouple input sensor | K (CA), J (IC), R (PR), E (CR), T (CC), S (PR), N (NN), W (TT) (allowable line resistance 100 Ω or less) | Analog input sensor | 1-5VDC, 0-1-VDC, DC4-20mA | Alarm Output | ON/OFF interval setting of alarm output 1-100°C (0.1-100.0°C) Variable |
Adjustment Sensitivity | 1-100°C (0.1-100.0°C) variable (ON/OFF used for control) | Proportional bandwidth (P) | 0.0~100.0% | Integral Time (l)(Seconds) | 0~3600 |
Derivative time (D)(Seconds) | 0~3600 | Control Period (T)(Seconds) | 1~120 | Sampling cycle(ms) | 500 |
Power interruption compensation | Approx. 10 years (nonvolatile semiconductor memory system) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy