(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Proximity Sensor (Cylindrical Type)

Proximity Sensor (Cylindrical Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      618,229VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRT08-1.5DC
PRT08-1.5DO
PRT08-2DC
PRT08-2DO
PRT12-2DC
PRT12-2DO
PRT12-4DC
PRT12-4DO
PRT18-5DC
PRT18-5DO
PRT18-8DC
PRT18-8DO
PRT30-10DC
PRT30-10DO
PRT30-15DC
PRT30-15DO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Response frequency
(Hz)
Response frequency
(kHz)
Model configuration control output (or output) Influence of temperature Protection circuit Wiring specifications

847,571 VND

1 Piece(s) 5 Day(s) ShieldM815308X8X1 mm (iron)0~1.05-1.5Normally Closed± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1)

847,571 VND

1 Piece(s) 5 Day(s) ShieldM815308X8X1 mm (iron)0~1.05-1.5Normally Open± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1)

847,571 VND

1 Piece(s) 18 Day(s) Non-shieldM815308X8X1 mm (iron)0`1.4-1Normally Closed± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1)

686,292 VND

1 Piece(s) 4 Day(s) Non-shieldM815308 x 8 x 1 mm (iron)0~1.4-1Normally Open± 20 % or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuitφ3.5, 3 cores, 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1)

841,497 VND

1 Piece(s) 18 Day(s) ShieldM122142.512 x 12 x 1 mm (iron)0`1.4-1.5Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

618,229 VND

1 Piece(s) 5 Day(s) ShieldM122142.512 x 12 x 1 mm (iron)0`1.4-1.5Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

841,497 VND

1 Piece(s) 18 Day(s) Non-shieldM122142.512 x 12 x 1 mm (iron)0~2.8500-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

630,183 VND

1 Piece(s) 4 Day(s) Non-shieldM122142.512 x 12 x 1 mm (iron)0~2.8500-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ4 , 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

713,936 VND

1 Piece(s) Available 18 Day(s) ShieldM18294718 x 18 x 1 mm (iron)0~3.5500-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

713,936 VND

1 Piece(s) 5 Day(s) ShieldM18294718 x 18 x 1 mm (iron)0~3.5500-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

713,936 VND

1 Piece(s) 18 Day(s) Non-shieldM18294725X25X1 mm (iron)0`5.6350-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

713,936 VND

1 Piece(s) 5 Day(s) Non-shieldM18294725X25X1 mm (iron)0`5.6350-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

795,939 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~7400-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

795,939 VND

1 Piece(s) 18 Day(s) ShieldM30425830X30X1 mm (iron)0~7400-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

795,939 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.5200-Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

795,939 VND

1 Piece(s) 18 Day(s) Non-shieldM30425845X45X1 mm (iron)0~10.5200-Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature rangeSurge protection circuit, overcurrent protection circuitφ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material ABS resin
Acquired Standards CE Protection Structure (IEC) IP67 Hysteresis distance 10% or less of detection distance
Power Voltage (Operational Voltage Range) 12-24VDC(10-30VDC) Leakage current(mA) 0.6 or less Residual Voltage(V) 3.5 or less (5 for nonpolar type)
Control Output(mA) 100 or less Insulation resistance(㏁) 50 or more (500 VDC megger) Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Indicator Lamp Operation indicator (red LED)
Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95 Material Washer: Nickel plated iron, standard type cable (Black): Polyvinyl chloride (PVC), Oil resistant reinforced cable (Gray): Polyvinyl chloride (Oil resistant reinforced PVC)