(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PA10-U |
PA10-V |
PA10-VP |
PA10-W |
PA10-WP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Applied Input (IN1)(IN2) | NPN input mode | PNP input method | Contacless output | Time setting function for each mode | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,429,444 VND | 1 Piece(s) | 7 Day(s) | NPN input mode | NORM/INV selection function, OR/AND action selection function for IN1, IN2 inputs, IN2 derivative action selection function | No voltage input type - Impedance at short circuit: 680 Ω or less / Residual voltage: 0.8 V or less / Impedance at open: 100 kΩ or more | - | O.C. OUT1/O.C. OUT2: NPN open collector output 30 VDC or less 100 mA | ON Delay Mode / OFF Delay Mode / One-Shot Delay Mode / Fliker Mode / Flicker One-Shot Mode / Low-Speed Detection Mode / High-Speed Detection Mode / ON/OFF Delay Mode | 150 | ||
1,181,666 VND | 1 Piece(s) | 18 Day(s) | NPN input mode | NORM/INV selection function, IN1, IN2 AND action | No voltage input type - Impedance at short circuit: 300 Ω or less / Residual voltage: 2 V or less / Impedance at open: 100 kΩ or more | - | O.C. OUT: NPN open collector output 30 VDC or less 100 mA | - | 150 | ||
1,181,666 VND | 1 Piece(s) | 18 Day(s) | PNP input method | NORM/INV selection function, IN1, IN2 AND action | - | Voltage Input Mode-Input Impedance: 5.6 kΩ, "H" Level: 5-30 VDC, "L" Level: 0-2 VDC | O.C. OUT: NPN open collector output 30 VDC or less 100 mA | - | 150 | ||
1,181,666 VND | 1 Piece(s) | 18 Day(s) | NPN input mode | NORM/INV selection function, IN1, IN2 individual action | No voltage input type - Impedance at short circuit: 300 Ω or less / Residual voltage: 2 V or less / Impedance at open: 100 kΩ or more | - | - | - | 160 | ||
1,181,666 VND | 1 Piece(s) | 18 Day(s) | PNP input method | NORM/INV selection function, IN1, IN2 individual action | - | Voltage Input Mode-Input Impedance: 5.6 kΩ, "H" Level: 5-30 VDC, "L" Level: 0-2 VDC | - | - | 160 |
Loading...Tải…
Power Voltage | 100-240VAC 50/60Hz | Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Power Consumption | 100 VAC 50/60 Hz: approx 9 VA (Under 12 VDC/200 mA load condition), 240 VAC 50/60 Hz: approx 10 VA |
---|---|---|---|---|---|
Sensor power supply | 12 VDC±10% approx 200 MA | Contacted Output | OUT: 250 VAC 3 A (resistant load) | Output Response Time | Relay output: 10 ms or less, transistor output: 0.05 ms or less |
Mechanical life | 10 million times or more | Electrical life | 100,000 times or more (250 VAC 3 A resistance load) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min |
Insulation resistance | 100 MΩ or more (500 VDC Megger) | Operating Ambient Temperature | -10 – 55, for storage: -25 – 60 | Operating Ambient Humidity | 35~85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy