(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BYD Series Small Diffuse Reflective and Convergent Reflective Type Photo Sensor (Part Number)

BYD Series Small Diffuse Reflective and Convergent Reflective Type Photo Sensor
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      627,437VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BYD3M-TDT
BYD3M-TDT-P
BYD30-DDT
BYD30-DDT-T
BYD30-DDT-U
BYD50-DDT
BYD50-DDT-T
BYD50-DDT-U
BYD100-DDT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Type Light Axis Arrangement Type Detection Light Type Detection Distance
(mm)
Smallest Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Protection Structure Max. Head Size, Length L
(mm)
Detection object Response speed
(ms)
Hysteresis distance Current Consumption Adjust sensitivity Operation Mode Control Output Wiring specifications Accessories Major Characteristics Weight
(g)

807,972 VND

1 Piece(s) 5 Day(s) PenetrationFlood and light-receiving part peculiar styleStandard30006mm-IP6430.1~40Opaque boy1 or less-30 mA or lessFixedDark ON(Light ON : Option)Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (transmission type projector: φ3.5 mm, 2 cores, length: 2 m) (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Bracket A, M3 screw, nutSmall, easy installation in a small spaceApprox. 150

807,972 VND

1 Piece(s) 7 Day(s) PenetrationFlood and light-receiving part peculiar styleStandard30006mm-IP6430.1~40Opaque boy1 or less-30 mA or lessFixedDark ON(Light ON : Option)PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/Residual voltage: 2.5 V or less)φ3.5 mm, 3 cores, length: 2 m (transmission type projector: φ3.5 mm, 2 cores, length: 2 m) (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Bracket A, M3 screw, nutSmall, easy installation in a small spaceApprox. 150

627,437 VND

1 Piece(s) 5 Day(s) ReflectionUse a flood and light-receiving integrated unit.Standard10~30-Constrained ReflectionIP6430.1~40Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 10% of detection distance35 mA or lessFixedLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutEasy to install in a small space due to its small size / Excellent detection capability without being influenced by the color of the detection objectApprox. 70

792,901 VND

1 Piece(s) 18 Day(s) ReflectionUse a flood and light-receiving integrated unit.Standard10~30-Constrained ReflectionIP6430.1~40Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 10% of detection distance35 mA or lessFixedLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutEasy to install in a small space due to its small size / Excellent detection capability without being influenced by the color of the detection objectApprox. 70

762,527 VND

1 Piece(s) 18 Day(s) ReflectionUse a flood and light-receiving integrated unit.Standard10~30-Constrained ReflectionIP6430.1~40Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 10% of detection distance35 mA or lessFixedLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutEasy to install in a small space due to its small size / Excellent detection capability without being influenced by the color of the detection objectApprox. 70

795,684 VND

1 Piece(s) 5 Day(s) ReflectionUse a flood and light-receiving integrated unit.Standard10~50-Constrained ReflectionIP5030.1~40Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 10% of detection distance35 mA or lessFixedLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutEasy to install in a small space due to its small size / Excellent detection capability without being influenced by the color of the detection objectApprox. 70

853,644 VND

1 Piece(s) 18 Day(s) ReflectionUse a flood and light-receiving integrated unit.Standard10~50-Constrained ReflectionIP5030.1~40Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 10% of detection distance35 mA or lessFixedLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutEasy to install in a small space due to its small size / Excellent detection capability without being influenced by the color of the detection objectApprox. 70

1,187,378 VND

1 Piece(s) Available 10 Day(s) ReflectionUse a flood and light-receiving integrated unit.Standard10~50-Constrained ReflectionIP5010.1~15Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 10% of detection distance35 mA or lessFixedLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutEasy to install in a small space due to its small size / Excellent detection capability without being influenced by the color of the detection objectApprox. 70

692,756 VND

1 Piece(s) 4 Day(s) ReflectionUse a flood and light-receiving integrated unit.Diffuse Light100-Diffuse ReflectionIP5030.1~40Opaque body, translucent bodyOperation: 3 or less, return: 100 or lessWithin 25% of detection distance35 mA or lessVR built-inLight ONLoad voltage: 30 VDC or less / Load current: 50 mA or less / Residual voltage: 1 V or less (NPN open collector output)φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm)Adjustment Driver, Bracket A, Bolt, M3 Screw, NutSmall, easy installation in a small spaceApprox. 70

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Light Color Infrared Rays
Head Shape Rectangular Head Material Resin Operating Environment Standard
Operating Temperature Range(°C) -20::65 Operating Humidity Range(%) 35::85 Max. Head Size, Width W(mm) 18
Max. Head Size, Height H(mm) 12 Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Operating light source Infrared LED
Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: ABS, Detecting Element: Acrylic
Obtained Standards CE Head Maximum Size Length L (Range) 30.1~40