(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BW Series Area Sensor (Universal) (Part Number)

BW Series Area Sensor (Universal)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,498,304VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BW020-08-P
BW020-12-P
BW020-44-P
BW040-04-P
BW040-06-P
BW040-10-P
BW040-12-P
BW040-16-P
BW040-24-P
BW20-20
BW40-04
BW40-08
BW40-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSmallest Detected Subject
(Ø)
Max. Head Size, Length L
(mm)
Optical axis pitch
(mm)
Number of optical axes
(Pieces)
Detection width
(mm)
Control Output Weight
(g)

5,105,746 VND

1 Piece(s) 18 Day(s) 30mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

6,928,072 VND

1 Piece(s) 18 Day(s) 30mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

21,506,701 VND

1 Piece(s) 18 Day(s) 30mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

4,498,304 VND

1 Piece(s) 18 Day(s) 50mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

5,713,187 VND

1 Piece(s) 18 Day(s) 50mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

9,357,844 VND

1 Piece(s) Available 18 Day(s) 50mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

10,572,729 VND

1 Piece(s) 18 Day(s) 50mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

13,002,501 VND

1 Piece(s) 18 Day(s) 50mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

18,469,487 VND

1 Piece(s) 18 Day(s) 50mm-2020380PNP open collector output (Load voltage: 30 VDC or less/Load current: 100 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 1400

9,223,330 VND

1 Piece(s) 5 Day(s) 30mm80.1~2020380Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage-NPN: 1 V or less-

4,686,153 VND

1 Piece(s) 7 Day(s) 50mm80.1~404120Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage-NPN: 1 V or less-

7,723,367 VND

1 Piece(s) 7 Day(s) 50mm80.1~408280Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage-NPN: 1 V or less-

9,545,693 VND

1 Piece(s) 5 Day(s) 50mm80.1~4010360Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage-NPN: 1 V or less-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Flood and light-receiving part peculiar style Detection Light Type Multi-row Detection Light Color Infrared Rays
Head Shape Rectangular Head Material Aluminum Detection Distance(mm) 100~7000
Operating Environment Standard Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85
Protection Structure IP65 Max. Head Size, Width W(mm) 28.6 Max. Head Size, Height H(mm) 22.6
Detection object Opaque boy Response speed(ms) 12 or less Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less)
Current Consumption Light Projector: 80 mA or less, Optical Receiver: 80 mA or less Operating light source Infrared LED (850 nm modulated light type) Operation Mode Light ON fixed
Protection circuit Power Reverse Connection Protection Circuit Embedded, Short Circuit Protection Embedded Anti-interference function Interference prevention by master / slave function Self Diagnosis Disturbance light monitoring, transmission/reception monitoring, output monitoring
Insulation resistance 20 MΩ or more (500 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 10,000 lx or Less (Illumination of the Light Receiving Surface)
Material Case: Aluminum, Front Cover, Detecting Element: Acrylic Wiring specifications φ5, 4 cores, 300 mm, M12 connector Accessories Bracket A: 4 pieces, Bracket B: 4 pieces, Fixing bolts: 8 pieces
Obtained Standards CE Head Maximum Size Length L (Range) 80.1~