(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shape | L type | Slit Width(mm) | 5 | Max. Head Size Width W(mm) | 26.6 |
---|---|---|---|---|---|
Max. Head Size Height H(mm) | 15.4 | Max. Head Size Length L(mm) | 13.3 | Detection distance(mm) | 5 fixed |
Detection type | Penetration Type (Unmodulation) | Detection object | Opaque body of φ0.8 X 2 mm or more | Hysteresis distance(mm) | 0.05 |
Response speed(㎲) | 20 or less when lighted, 100 or less when non-lighted | Response frequency | 2 kHz (see the response frequency measurement method) | Power Voltage | 5-24 VDC±10% (ripple P-P: 10% or less) |
Current Consumption(mA) | 30 or less (for 26.4 VDC impression) | Operating light source | Infrared LED (940 nm) | Operation Mode | Convert Light ON/Dark ON using the control terminal. |
Control Output | Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1.2 V or less (NPN or PNP open collector output) | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit | Indicator Lamp | Operation indicator: Red LED |
Connection mode | Wiring connection method | Insulation resistance | 20 MΩ or more (250 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Operating ambient illumination | Fluorescent Light: 1,000 lx or Less (Illumination of the Light Receiving Surface) | Operating Ambient Temperature(℃) | -20 – 55, for storage: -25 – 85 | Operating Ambient Humidity(%RH) | 35~85 |
Protection structure | IP50 (IEC standard) | Material | PBT | Obtained Standards | CE |
Weight(g) | 30 |
Please check the type/dimensions/specifications of the part BS5-L2M in the Photoelectric Micro Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BS5-L2M trong chuỗi Photoelectric Micro Sensor.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy