(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BJ Series Long Distance Sensing Type Photo Sensor (Part Number)

BJ Series Long Distance Sensing Type Photo Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      901,697VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BJ300-DDT
BJ300-DDT-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngControl Output

901,697 VND

1 Piece(s) Same day Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output)

903,455 VND

1 Piece(s) 18 Day(s) PNP open collector output (Load voltage: 26.4 VDC or less/Load current: 100 mA or less/Residual voltage: PNP 2.5 V or less)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Reflection
Light Axis Arrangement Type Use a flood and light-receiving integrated unit. Detection Light Type Diffuse Light Detection Light Color Red
Head Shape Rectangular Head Material Resin Detection Distance(mm) 300 (white matte paper 100X100 mm)
Detection Type (Selectable only with Reflection Type) Diffuse Reflection Operating Environment Standard Operating Temperature Range(°C) -25::55
Operating Humidity Range(%) 35::85 Protection Structure IP65 Max. Head Size, Width W(mm) 10.6
Max. Head Size, Height H(mm) 20 Max. Head Size, Length L(mm) 30.1~40 Detection object Opaque body, translucent body
Response speed(ms) 1 or less Hysteresis distance 20% or less of detection distance Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less)
Current Consumption 30 mA or less Operating light source Red LED (660 nm) Adjust sensitivity VR built-in
Operation Mode Light ON / Dark ON switched by VR Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit, Mutual Interference Prevention Function Indicator Lamp Operation indicator: Red, stable indicator: Green
Insulation resistance 20 MΩ or more (500 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface)
Material Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA Wiring specifications φ3.5 mm, 3 cores, length: 2 m (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) Accessories Fixing bracket, bolt, nut, VR adjustment screwdriver
Obtained Standards CE Major Characteristics Excellent noise resistance and minimized influence of inverter disturbance light / High-performance lens used for a long distance detection Head Maximum Size Length L (Range) 30.1~40
Weight(g) Approx. 45