(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Programmable Temperature controller (Part Number)

Programmable Temperature controller
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,183,507VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Multiple inputs/outputs, ±0.1% high accuracy
·30 patterns, 300 segments (1 pattern/99 segments)
·Heating/cooling PID control
·3-stage level PID selection (4 types of PID groups)
·Two PID auto-tuning modes
·Contact input (DI) 7 points, user output (UO) 10 points
·Communication function (RS485/422)

 
Part Number
NP200-00
NP200-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOptional

13,183,507 VND

1 Piece(s) 5 Day(s) None

14,107,687 VND

1 Piece(s) 11 Day(s) RS422/485 (communication available)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Thermoresistor / Voltage Control Method ON/OFF control / PID control with auto tuning Output Type Relay contact / SSR driving voltage / Current
Power Voltage(v) 100~240V AC, 50~60㎐ Voltage variation rate(%) ± 10% of power supply voltage Power Consumption(VA) 10 VA max.
Operating Ambient Temperature(℃) 0~50 ℃ Operating Ambient Humidity(%) 35-85% RH (no condensation) Storage Temperature(℃) -25~70 ℃
Vibration resistant 10-55 Hz, single amplitude 0.75 mm, each direction of 3 axes, 2 hours Impact resistance(m/s²) 300 m/s², each direction of 3 axes, 3 times each