(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Double Acting Single Rod Compact Cylinder (Part Number)

Double Acting Single Rod Compact Cylinder
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      769,259VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· A double acting single rod type compact cylinder with a wide tube inner diameter

Part Number
SCD-12-5-N-KR
SCD-12-10-KR
SCD-12-10-N-KR
SCD-12-15-KR
SCD-12-15-N-KR
SCD-12-20-KR
SCD-12-20-N-KR
SCD-12-25-KR
SCD-12-25-N-KR
SCD-12-30-KR
SCD-12-30-N-KR
SCD-16-5-KR
SCD-16-5-N-KR
SCD-16-10-KR
SCD-16-10-N-KR
SCD-16-15-KR
SCD-16-15-N-KR
SCD-16-20-KR
SCD-16-20-N-KR
SCD-16-25-KR
SCD-16-25-N-KR
SCD-16-30-KR
SCD-16-30-N-KR
SCD-20-5-KR
SCD-20-5-N-KR
SCD-20-10-KR
SCD-20-10-N-KR
SCD-20-15-KR
SCD-20-15-N-KR
SCD-20-20-KR
SCD-20-20-N-KR
SCD-20-25-KR
SCD-20-25-N-KR
SCD-20-30-KR
SCD-20-30-N-KR
SCD-25-5-KR
SCD-25-5-N-KR
SCD-25-10-KR
SCD-25-10-N-KR
SCD-25-15-KR
SCD-25-15-N-KR
SCD-25-20-KR
SCD-25-20-N-KR
SCD-25-25-KR
SCD-25-30-KR
SCD-25-30-N-KR
SCD-25-40-KR
SCD-25-40-N-KR
SCD-25-50-KR
SCD-25-50-N-KR
SCD-32-5-KR
SCD-32-5-N-KR
SCD-32-10-KR
SCD-32-10-N-KR
SCD-32-15-KR
SCD-32-15-N-KR
SCD-32-20-KR
SCD-32-20-N-KR
SCD-32-25-KR
SCD-32-25-N-KR
SCD-32-30-KR
SCD-32-30-N-KR
SCD-32-40-KR
SCD-32-40-N-KR
SCD-32-50-KR
SCD-32-50-N-KR
SCD-40-5-KR
SCD-40-5-N-KR
SCD-40-10-KR
SCD-40-10-N-KR
SCD-40-15-N-KR
SCD-40-20-KR
SCD-40-20-N-KR
SCD-40-25-KR
SCD-40-25-N-KR
SCD-40-30-KR
SCD-40-30-N-KR
SCD-40-40-KR
SCD-40-40-N-KR
SCD-40-50-KR
SCD-40-50-N-KR
SCD-50-5-KR
SCD-50-5-N-KR
SCD-50-10-KR
SCD-50-10-N-KR
SCD-50-15-KR
SCD-50-15-N-KR
SCD-50-20-KR
SCD-50-20-N-KR
SCD-50-25-KR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Connection Caliber Operating piston speed
(mm/s)
Maximum Stroke
(mm)
Classification Option Exterior Dimensional drawing

769,259 VND

1 Piece(s) 5 Day(s) 1250.1~1M5x0.850~50030No switchRod tip male screw20.5

787,728 VND

1 Piece(s) 5 Day(s) 12100.1~1M5x0.850~50030No switchRod side female screw20.5

787,728 VND

1 Piece(s) 5 Day(s) 12100.1~1M5x0.850~50030No switchRod tip male screw20.5

815,013 VND

1 Piece(s) 5 Day(s) 12150.1~1M5x0.850~50030No switchRod side female screw20.5

815,013 VND

1 Piece(s) 5 Day(s) 12150.1~1M5x0.850~50030No switchRod tip male screw20.5

837,821 VND

1 Piece(s) 5 Day(s) 12200.1~1M5x0.850~50030No switchRod side female screw20.5

837,821 VND

1 Piece(s) 5 Day(s) 12200.1~1M5x0.850~50030No switchRod tip male screw20.5

860,766 VND

1 Piece(s) 5 Day(s) 12250.1~1M5x0.850~50030No switchRod side female screw20.5

860,766 VND

1 Piece(s) Available 5 Day(s) 12250.1~1M5x0.850~50030No switchRod tip male screw20.5

878,402 VND

1 Piece(s) 5 Day(s) 12300.1~1M5x0.850~50030No switchRod side female screw20.5

878,402 VND

1 Piece(s) 5 Day(s) 12300.1~1M5x0.850~50030No switchRod tip male screw20.5

788,285 VND

1 Piece(s) 5 Day(s) 1650.1~1M5x0.850~50030No switchRod side female screw20.5

788,285 VND

1 Piece(s) 5 Day(s) 1650.1~1M5x0.850~50030No switchRod tip male screw20.5

815,849 VND

1 Piece(s) 5 Day(s) 16100.1~1M5x0.850~50030No switchRod side female screw20.5

815,849 VND

1 Piece(s) 5 Day(s) 16100.1~1M5x0.850~50030No switchRod tip male screw20.5

838,936 VND

1 Piece(s) 5 Day(s) 16150.1~1M5x0.850~50030No switchRod side female screw20.5

838,936 VND

1 Piece(s) 5 Day(s) 16150.1~1M5x0.850~50030No switchRod tip male screw20.5

862,158 VND

1 Piece(s) 5 Day(s) 16200.1~1M5x0.850~50030No switchRod side female screw20.5

862,158 VND

1 Piece(s) Available 5 Day(s) 16200.1~1M5x0.850~50030No switchRod tip male screw20.5

881,043 VND

1 Piece(s) 5 Day(s) 16250.1~1M5x0.850~50030No switchRod side female screw20.5

881,043 VND

1 Piece(s) 5 Day(s) 16250.1~1M5x0.850~50030No switchRod tip male screw20.5

908,609 VND

1 Piece(s) 5 Day(s) 16300.1~1M5x0.850~50030No switchRod side female screw20.5

908,609 VND

1 Piece(s) 5 Day(s) 16300.1~1M5x0.850~50030No switchRod tip male screw20.5

851,115 VND

1 Piece(s) 5 Day(s) 2050.1~1M5x0.850~50030No switchRod side female screw24

851,115 VND

1 Piece(s) 5 Day(s) 2050.1~1M5x0.850~50030No switchRod tip male screw24

874,478 VND

1 Piece(s) 5 Day(s) 20100.1~1M5x0.850~50030No switchRod side female screw24

874,478 VND

1 Piece(s) 5 Day(s) 20100.1~1M5x0.850~50030No switchRod tip male screw24

906,659 VND

1 Piece(s) 5 Day(s) 20150.1~1M5x0.850~50030No switchRod side female screw24

906,659 VND

1 Piece(s) Available 5 Day(s) 20150.1~1M5x0.850~50030No switchRod tip male screw24

938,844 VND

1 Piece(s) 5 Day(s) 20200.1~1M5x0.850~50030No switchRod side female screw24

938,844 VND

1 Piece(s) 5 Day(s) 20200.1~1M5x0.850~50030No switchRod tip male screw24

966,546 VND

1 Piece(s) 5 Day(s) 20250.1~1M5x0.850~50030No switchRod side female screw24

966,546 VND

1 Piece(s) 5 Day(s) 20250.1~1M5x0.850~50030No switchRod tip male screw24

990,049 VND

1 Piece(s) 5 Day(s) 20300.1~1M5x0.850~50030No switchRod side female screw24

990,049 VND

1 Piece(s) 5 Day(s) 20300.1~1M5x0.850~50030No switchRod tip male screw24

906,522 VND

1 Piece(s) 5 Day(s) 2550.1~1M5x0.850~50050No switchRod side female screw27.5

906,522 VND

1 Piece(s) 5 Day(s) 2550.1~1M5x0.850~50050No switchRod tip male screw27.5

938,981 VND

1 Piece(s) 5 Day(s) 25100.1~1M5x0.850~50050No switchRod side female screw27.5

938,981 VND

1 Piece(s) Available 5 Day(s) 25100.1~1M5x0.850~50050No switchRod tip male screw27.5

967,241 VND

1 Piece(s) 5 Day(s) 25150.1~1M5x0.850~50050No switchRod side female screw27.5

967,241 VND

1 Piece(s) 5 Day(s) 25150.1~1M5x0.850~50050No switchRod tip male screw27.5

991,162 VND

1 Piece(s) 5 Day(s) 25200.1~1M5x0.850~50050No switchRod side female screw27.5

991,162 VND

1 Piece(s) 5 Day(s) 25200.1~1M5x0.850~50050No switchRod tip male screw27.5

1,023,759 VND

1 Piece(s) 5 Day(s) 25250.1~1M5x0.850~50050No switchRod side female screw27.5

1,051,880 VND

1 Piece(s) 5 Day(s) 25300.1~1M5x0.850~50050No switchRod side female screw27.5

1,051,880 VND

1 Piece(s) 5 Day(s) 25300.1~1M5x0.850~50050No switchRod tip male screw27.5

1,112,738 VND

1 Piece(s) 5 Day(s) 25400.1~1M5x0.850~50050No switchRod side female screw27.5

1,112,738 VND

1 Piece(s) 5 Day(s) 25400.1~1M5x0.850~50050No switchRod tip male screw27.5

1,173,457 VND

1 Piece(s) Available 5 Day(s) 25500.1~1M5x0.850~50050No switchRod side female screw27.5

1,173,457 VND

1 Piece(s) 5 Day(s) 25500.1~1M5x0.850~50050No switchRod tip male screw27.5

1,163,046 VND

1 Piece(s) 5 Day(s) 3250.1~1Rc1/850~50050No switchRod side female screw30

1,163,046 VND

1 Piece(s) 5 Day(s) 3250.1~1Rc1/850~50050No switchRod tip male screw30

1,196,481 VND

1 Piece(s) 5 Day(s) 32100.1~1Rc1/850~50050No switchRod side female screw30

1,196,481 VND

1 Piece(s) 5 Day(s) 32100.1~1Rc1/850~50050No switchRod tip male screw30

1,216,897 VND

1 Piece(s) 5 Day(s) 32150.1~1Rc1/850~50050No switchRod side female screw30

1,221,235 VND

1 Piece(s) 5 Day(s) 32150.1~1Rc1/850~50050No switchRod tip male screw30

1,250,331 VND

1 Piece(s) 5 Day(s) 32200.1~1Rc1/850~50050No switchRod side female screw30

1,250,331 VND

1 Piece(s) 5 Day(s) 32200.1~1Rc1/850~50050No switchRod tip male screw30

1,283,625 VND

1 Piece(s) Available 5 Day(s) 32250.1~1Rc1/850~50050No switchRod side female screw30

1,283,625 VND

1 Piece(s) 5 Day(s) 32250.1~1Rc1/850~50050No switchRod tip male screw30

1,312,718 VND

1 Piece(s) 5 Day(s) 32300.1~1Rc1/850~50050No switchRod side female screw30

1,312,718 VND

1 Piece(s) 5 Day(s) 32300.1~1Rc1/850~50050No switchRod tip male screw30

1,375,247 VND

1 Piece(s) 5 Day(s) 32400.1~1Rc1/850~50050No switchRod side female screw30

1,375,247 VND

1 Piece(s) 5 Day(s) 32400.1~1Rc1/850~50050No switchRod tip male screw30

1,433,296 VND

1 Piece(s) 5 Day(s) 32500.1~1Rc1/850~50050No switchRod side female screw30

1,433,296 VND

1 Piece(s) 5 Day(s) 32500.1~1Rc1/850~50050No switchRod tip male screw30

1,340,751 VND

1 Piece(s) 5 Day(s) 4050.1~1Rc1/850~50050No switchRod side female screw36.5

1,340,751 VND

1 Piece(s) 5 Day(s) 4050.1~1Rc1/850~50050No switchRod tip male screw36.5

1,374,881 VND

1 Piece(s) Available 5 Day(s) 40100.1~1Rc1/850~50050No switchRod side female screw36.5

1,374,881 VND

1 Piece(s) 5 Day(s) 40100.1~1Rc1/850~50050No switchRod tip male screw36.5

1,408,868 VND

1 Piece(s) 5 Day(s) 40150.1~1Rc1/850~50050No switchRod tip male screw36.5

1,447,338 VND

1 Piece(s) 5 Day(s) 40200.1~1Rc1/850~50050No switchRod side female screw36.5

1,447,338 VND

1 Piece(s) 5 Day(s) 40200.1~1Rc1/850~50050No switchRod tip male screw36.5

1,481,467 VND

1 Piece(s) 5 Day(s) 40250.1~1Rc1/850~50050No switchRod side female screw36.5

1,481,467 VND

1 Piece(s) 5 Day(s) 40250.1~1Rc1/850~50050No switchRod tip male screw36.5

1,519,795 VND

1 Piece(s) 5 Day(s) 40300.1~1Rc1/850~50050No switchRod side female screw36.5

1,519,795 VND

1 Piece(s) 5 Day(s) 40300.1~1Rc1/850~50050No switchRod tip male screw36.5

1,592,254 VND

1 Piece(s) 5 Day(s) 40400.1~1Rc1/850~50050No switchRod side female screw36.5

1,592,254 VND

1 Piece(s) Available 5 Day(s) 40400.1~1Rc1/850~50050No switchRod tip male screw36.5

1,671,669 VND

1 Piece(s) 5 Day(s) 40500.1~1Rc1/850~50050No switchRod side female screw36.5

1,671,669 VND

1 Piece(s) 5 Day(s) 40500.1~1Rc1/850~50050No switchRod tip male screw36.5

1,575,366 VND

1 Piece(s) 5 Day(s) 5050.1~1Rc1/450~50050No switchRod side female screw38.5

1,575,366 VND

1 Piece(s) 4 Day(s) 5050.1~1Rc1/450~50050No switchRod tip male screw38.5

1,610,054 VND

1 Piece(s) 5 Day(s) 50100.1~1Rc1/450~50050No switchRod side female screw38.5

1,610,054 VND

1 Piece(s) 5 Day(s) 50100.1~1Rc1/450~50050No switchRod tip male screw38.5

1,650,609 VND

1 Piece(s) 5 Day(s) 50150.1~1Rc1/450~50050No switchRod side female screw38.5

1,650,609 VND

1 Piece(s) 5 Day(s) 50150.1~1Rc1/450~50050No switchRod tip male screw38.5

1,686,824 VND

1 Piece(s) 5 Day(s) 50200.1~1Rc1/450~50050No switchRod side female screw38.5

1,686,824 VND

1 Piece(s) Available 5 Day(s) 50200.1~1Rc1/450~50050No switchRod tip male screw38.5

1,727,379 VND

1 Piece(s) 5 Day(s) 50250.1~1Rc1/450~50050No switchRod side female screw38.5

Loading...Tải…

Basic InformationThông tin cơ bản

Cylinder Operation Method Double acting Rod Operation Method One Side Rod Main Body Shape Block type
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) -10::60
Operating fluid Compressed air Warranty pressure resistant(Mpa) 1.6 Stroke tolerance(mm) +0.1~0
Cushion None Refueling Not required (use Turbine oil type 1 ISO VG32 when refueling)