(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R3000-10-W-B3W-KR |
R4000-15-W-B3W-KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Connection Dia. | Weight (kg) |
---|---|---|---|---|---|---|
1,312,821 VND | 1 Piece(s) | 5 Day(s) | 3/8 | 0.45 | ||
1,234,607 VND | 1 Piece(s) | 4 Day(s) | 1/2 | 0.7 |
Loading...Tải…
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Set Pressure Range(MPa) | 0.05~0.85 |
Adverse Current Function | Presence | Supply Side, Connection Type | Rc | Operating Pressure Range(MPa) | ::1.0 |
Flow Direction | Rightward direction | Pressure Gauge | With Pressure Gauge | Max. Operating Pressure(MPa) | 1.0 |
Guaranteed Withstand Pressure(MPa) | 1.5 | Relief valve option | Relief mechanism built-in | Setting Range | 0.05~0.85 |
Connection Type Details | Compressed air | Operating Temperature | 5~60 | Standard Equipment | Pressure gauge, nut for panel mount |
Pressure gauge | Standard Pressure Gauge (G401) Attached | Accessories | L type bracket | Remarks | Square pressure gauge |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy