(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Axis Robot ETB6 Series 100W/65mm width, straight/folding type, for use in general environments

Single Axis Robot ETB6 Series 100W/65mm width, straight/folding type, for use in general environments
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]·This is a stubby robot made outside of Japan and offered at a low price.

Single Axis Robot ETB6 Series 100W/65mm width, straight/folding type, for use in general environments
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Part Number
ETB6-X40-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]-[BM,​BW]-[M,​P,​T]10[A,​B,​C,​D,​E]-[1,​2,​3,​4,​5][5M,​NULL]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Motor Location Motor Output Motor Type

-

1 Piece(s) 14 Day(s) 100 ~ 800Motor Bottom Return / Motor Top Return100 WDelta Electronics / Panasonic
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Motor Location Motor Output Motor Type
  1. 1

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Caster Type Slider Max. Transportable Mass Range (Horizontal)(kg) 10.1~20.0
Max. Transportable Mass (Horizontal)(kg) 15 Drive Method Belt Guide Presence
Lead(mm) 40 Table Width W1(mm) 65 Rated Force Range(N) 0~100
Rated Force(N) 51 Noise Filter No Table Length L1(mm) 60
Operating Environment Standard Positioning Repeatability(µm) ±40 Maximum Velocity(mm/sec) 2000
Number of Tables 1 Belt type Rubber Belt
Close

Comparison list