(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

SP Coupler S【1-10 Pieces Per Package】

SP Coupler S
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,067,081VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Facilitates fluid handling and features a vacuum resistance of 10 mmHg when removed. enabling it to be used for a wide range of applications
· A mid- to high-pressure coupler in which the socket and plug both have an opening/closing valve built in,
making it much more durable and airtight than conventional couplers
· Both paths of this coupler open and close, giving it superior safety.
[Applications]
· Coupler for piping and facilities used for steam, oil, chemicals, air, etc.

 
Part Number
SP-01P
SP-01S
SP-02P
SP-02S
SP-03P
SP-03S
SP-04P
SP-04S
SP-06P
SP-06S
SP-08P
SP-08S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØC T L A B H(Hex) Operating pressure range Min
(MPa)
Operating pressure range Max
(MPa)
Weight
(g)

1,165,975 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) -Rc1/828.78.019.014070Kgf/㎠2(7,000kPa)21.0

1,566,300 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 24Rc1/847.98.5-2Hex14×Ø18070Kgf/㎠2(7,000kPa)90.0

1,415,098 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) -Rc1/436.01122.017070Kgf/㎠2(7,000kPa)38.0

1,898,807 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 28Rc1/458.211-2Hex19×Ø22070Kgf/㎠2(7,000kPa)141.0

1,067,081 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) -Rc3/839.71225.421070Kgf/㎠2(7,000kPa)68.0

1,721,412 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

5 Day(s) 34.8Rc3/864.912-2Hex22×Ø26070Kgf/㎠2(7,000kPa)223.0

1,731,679 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

Available 5 Day(s) -Rc1/246.51528.127070Kgf/㎠2(7,000kPa)126.0

2,009,145 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

5 Day(s) 43.2Rc1/27515-2Hex27×Ø32070Kgf/㎠2(7,000kPa)408.0

1,645,560 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

5 Day(s) -Rc3/454.21636.235070Kgf/㎠2(7,000kPa)229.0

1,446,468 VND

1 Piece(s) 5 Day(s) 53.3Rc3/490.416-2Hex33×Ø40070Kgf/㎠2(7,000kPa)685.0

3,144,457 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

6 Day(s) -Rc164.02040.541--348.0

3,201,338 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) 62.4Rc1105.120-2Hex41XØ48--1062.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Joint Type Male screw type Male/Female Socket (female) Body Material Brass
Applicable Fluid Vapor / Oil / Medicine / Inert gas / Gas for fusing machine Valve Structure Two-way type (airless type) Seal Material NBR
Operating Temperature Range(°C) -20::80