(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Check Valve With Integrated Speed Controller PVSC【2-5 Pieces Per Package】 (Part Number)

Pilot Check Valve With Integrated Speed Controller PVSC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,618,877VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A check valve and speed controller integrated into one.
· The tube mounting direction can be freely set within a 360° range.
· Achieves temporary intermediate stopping of cylinders.
· It is easy to adjust the cylinder speed.

 
Part Number
PVSC-06-01
PVSC-06-02
PVSC-08-01
PVSC-08-02
PVSC-08-03
PVSC-10-03
PVSC-10-04
PVSC-12-03
PVSC-12-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP 1 ØP 2 ØP3 T1 T2 E1 E2 A C L G1 G2 B F(Min) F(Max) J K H1(Hex) H2(Hex) Mass
(g)

4,670,261 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

4 Day(s) 612.512.014.2R 1/8M524.27.18.57.641.014.314.216.450.655.412.924.0121039.6

4,928,078 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 613.015.318.8R 1/4Rc1/830.19.411.17.949.118.719.316.457.161.915.625.9171371.4

4,675,534 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 814.812.014.2R 1/8M524.27.18.57.941.014.315.418.350.655.412.624.9121041.6

4,947,060 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) 814.815.318.8R 1/4Rc1/830.19.411.17.649.118.718.318.357.161.915.928.3171376.4

3,258,705 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

5 Day(s) 815.020.223.0R 3/8Rc1/837.111.511.910.656.922.823.318.367.272.219.129.31917128.9

3,734,904 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

5 Day(s) 1017.520.223.0R 3/8Rc1/837.111.511.910.656.922.823.320.267.272.219.131.71917130.9

2,939,127 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

5 Day(s) 1017.527.228.7R 1/2Rc1/447.414.414.913.170.829.126.320.281.387.025.633.12423244.6

2,618,877 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

5 Day(s) 1220.520.223.0R 3/8Rc1/837.111.511.910.656.922.823.322.967.272.219.134.41917138.9

2,928,580 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

5 Day(s) 1220.527.228.7R 1/2Rc1/447.414.414.913.170.829.126.322.981.387.025.635.82423234.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Related parts Control Direction Meter out
Joint Type Male screw + one-touch joint Material Resin Environment, Applications Standard
Thread Material Brass Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0kgf::9.9kgf
Operating fluid Compressed air Negative pressure -750mmHg(-750Torr) Type of operating hose Polyurethane and Nylon