(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Nominal |
---|---|---|---|---|---|---|---|
728,922 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 10 | M8 | ||
871,471 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 12 | M8 | ||
894,378 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 15 | M8 | ||
905,835 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 20 | M8 | ||
677,350 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 25 | M8 | ||
956,655 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 4 Day(s) | 30 | M8 | ||
3,998,788 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 5 Day(s) | 35 | M8 | |
521,712 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 40 | M8 | ||
751,197 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Available | 5 Day(s) | 45 | M8 | |
791,290 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 50 | M8 | ||
3,752,437 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 56 | M8 | ||
3,841,077 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 60 | M8 | ||
3,829,181 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 5 Day(s) | 65 | M8 | ||
3,437,400 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 70 | M8 | ||
3,752,437 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 75 | M8 | ||
3,308,085 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 80 | M8 | ||
3,542,539 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 90 | M8 | ||
3,271,631 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | 100 | M8 | ||
4,988,412 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 15 | M10 | ||
4,155,731 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 20 | M10 | ||
4,504,920 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 25 | M10 | ||
698,531 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 30 | M10 | ||
900,108 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 35 | M10 | ||
4,121,196 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Available | 5 Day(s) | 40 | M10 | |
3,938,159 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 45 | M10 | ||
4,009,916 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 50 | M10 | ||
3,905,926 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 55 | M10 | ||
3,933,171 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 60 | M10 | ||
4,205,615 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 65 | M10 | ||
3,667,635 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | 70 | M10 | ||
3,958,497 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | 75 | M10 | ||
3,683,750 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | 5 Day(s) | 80 | M10 | ||
3,501,865 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 90 | M10 | ||
3,813,066 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 100 | M10 | ||
4,634,318 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 5 Day(s) | 20 | M12 | ||
4,186,429 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 25 | M12 | ||
4,336,081 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 30 | M12 | ||
3,983,055 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 35 | M12 | ||
4,205,615 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 40 | M12 | ||
4,378,291 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 45 | M12 | ||
4,022,963 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | 50 | M12 | ||
4,274,685 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | 55 | M12 | ||
3,983,055 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 60 | M12 | ||
3,780,832 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 65 | M12 | ||
3,986,508 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 70 | M12 | ||
4,025,265 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 75 | M12 | ||
3,724,042 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 5 Day(s) | 80 | M12 | ||
3,960,032 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 5 Day(s) | 90 | M12 | ||
3,647,297 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 100 | M12 |
Loading...Tải…
Basic Shape | Hexagon | Mounting Hole Shape | Hexagonal hole | Material | Steel (SCM) |
---|---|---|---|---|---|
Detailed shape | Knurling | Usage | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy