(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PT4-1-4 |
PT4-1-8 |
PT6-1-2 |
PT6-1-4 |
PT6-1-8 |
PT6-3-8 |
PT6-M5 |
PT8-1-2 |
PT8-1-4 |
PT8-1-8 |
PT8-3-8 |
PT10-1-2 |
PT10-1-4 |
PT10-1-8 |
PT10-3-8 |
PT12-1-2 |
PT12-1-4 |
PT12-1-8 |
PT12-3-8 |
PT16-1-2 |
PT16-3-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hose External Diameter (mm) | Screw Specifications |
---|---|---|---|---|---|---|
424,467 VND | 10 Piece(s) | 22 Day(s) | 4 | PT1/4 | ||
420,735 VND | 10 Piece(s) | 4 Day(s) | 4 | PT1/8 | ||
439,771 VND | 10 Piece(s) | 4 Day(s) | 6 | PT1/2 | ||
426,023 VND | 10 Piece(s) | 4 Day(s) | 6 | PT1/4 | ||
424,249 VND | 10 Piece(s) | 4 Day(s) | 6 | PT1/8 | ||
430,346 VND | 10 Piece(s) | 4 Day(s) | 6 | PT3/8 | ||
424,841 VND | 10 Piece(s) | 4 Day(s) | 6 | M5 | ||
439,584 VND | 10 Piece(s) | 4 Day(s) | 8 | PT1/2 | ||
427,982 VND | 10 Piece(s) | 4 Day(s) | 8 | PT1/4 | ||
426,208 VND | 10 Piece(s) | 4 Day(s) | 8 | PT1/8 | ||
430,346 VND | 10 Piece(s) | 4 Day(s) | 8 | PT3/8 | ||
464,813 VND | 5 Piece(s) | 4 Day(s) | 10 | PT1/2 | ||
454,393 VND | 5 Piece(s) | 4 Day(s) | 10 | PT1/4 | ||
430,937 VND | 10 Piece(s) | 4 Day(s) | 10 | PT1/8 | ||
455,978 VND | 5 Piece(s) | 4 Day(s) | 10 | PT3/8 | ||
468,576 VND | 5 Piece(s) | 4 Day(s) | 12 | PT1/2 | ||
462,075 VND | 5 Piece(s) | 4 Day(s) | 12 | PT1/4 | ||
461,857 VND | 5 Piece(s) | 4 Day(s) | 12 | PT1/8 | ||
463,661 VND | 5 Piece(s) | 4 Day(s) | 12 | PT3/8 | ||
562,929 VND | 3 Piece(s) | 5 Day(s) | 16 | PT1/2 | ||
559,974 VND | 3 Piece(s) | 4 Day(s) | 16 | PT3/8 |
Loading...Tải…
Types | One-touch joint | Applicable Fluid | Air | Application | Standard/Mini |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy