(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ICF Standard Standards Conversion Nipple NW/KF-ICF (Part Number)

ICF Standard Standards Conversion Nipple NW/KF-ICF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,372,363VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Variety of Cosmotec fittings available from Misumi VONA.

[Features]
· Conversion adapters of various standards such as NW/KF, ICF, and JIS-VF/VG standards, tube ends, and general-purpose joint end types are available as standard products.

Part Number
ICF34/NW16NI
ICF34/NW25NI
ICF70/NW16NI
ICF70/NW25NI
ICF70/NW40NI
ICF114/NW25NI
ICF114/NW40NI
ICF114/NW50NI
ICF152/NW25NI
ICF152/NW40NI
ICF152/NW50NI
ICF203/NW40NI
ICF203/NW50NI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStandard Size Length L
(mm)
Conversion Flange Standard Pipe O.D. C
(φ)
I.D. D
(φ)

3,372,363 VND

1 Piece(s) 4 Day(s) or more [34] ICF3433NW161713

3,897,718 VND

1 Piece(s) 6 Day(s) or more [34] ICF3433NW251713

3,450,854 VND

1 Piece(s) 7 Day(s) or more [70] ICF7036NW1621.717.5

3,658,671 VND

1 Piece(s) 4 Day(s) or more [70] ICF7036NW2527.223

3,857,876 VND

1 Piece(s) 4 Day(s) or more [70] ICF7050NW4044.540.5

5,414,312 VND

1 Piece(s) 6 Day(s) or more [114] ICF11450NW252923

5,649,786 VND

1 Piece(s) 7 Day(s) or more [114] ICF11450NW4044.540.5

5,806,965 VND

1 Piece(s) 7 Day(s) or more [114] ICF11450NW5060.554.9

6,827,939 VND

1 Piece(s) 7 Day(s) or more [152] ICF15250NW252923

7,063,413 VND

1 Piece(s) 7 Day(s) or more [152] ICF15250NW4044.540.5

7,220,592 VND

1 Piece(s) 7 Day(s) or more [152] ICF15250NW5060.554.9

9,537,358 VND

1 Piece(s) 10 Day(s) or more [203] ICF20350NW4044.540.5

11,029,476 VND

1 Piece(s) 7 Day(s) or more [203] ICF20350NW5060.554.9

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Adapter Type NW/KF Type Adapter Fitting Type Nipple
Material SUS304