(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Tube, NW/KF Standard (Part Number)

Flexible Tube, NW/KF Standard
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,753,221VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is used for connecting to a vacuum pump, mainly for high vacuum.
[Features]
・ It can be easily bent, so it is used for piping such as equipment
・ NW / KF16 to NW / KF50 are standardized

 
Part Number
NW16FXT1000
NW16FXT1500
NW16FXT2000
NW16FXT250
NW16FXT500
NW25FXT1000
NW25FXT1500
NW25FXT2000
NW25FXT250
NW25FXT500
NW25FXT750
NW40FXT1000
NW40FXT1500
NW40FXT2000
NW40FXT250
NW40FXT500
NW40FXT750
NW50FXT1000
NW50FXT1500
NW50FXT2000
NW50FXT250
NW50FXT500
NW50FXT750
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter C
(Ø)
I.D. D
(Ø)
Minimum Bending Radius (R)
(mm)
Length L
(mm)

3,510,205 VND

1 Piece(s) 4 Day(s) or more 24.820351000

4,346,873 VND

1 Piece(s) 7 Day(s) or more 24.820351500

4,705,443 VND

1 Piece(s) 7 Day(s) or more 24.820352000

2,753,221 VND

1 Piece(s) 7 Day(s) or more 24.82035250

2,992,270 VND

1 Piece(s) 7 Day(s) or more 24.82035500

4,227,348 VND

1 Piece(s) 7 Day(s) or more 31.525.4601000

4,585,920 VND

1 Piece(s) 4 Day(s) or more 31.525.4601500

6,418,616 VND

1 Piece(s) 7 Day(s) or more 31.525.4602000

2,912,588 VND

1 Piece(s) 7 Day(s) or more 31.525.460250

3,311,000 VND

1 Piece(s) 12 Day(s) or more 31.525.460500

4,187,506 VND

1 Piece(s) 7 Day(s) or more 31.525.460750

5,303,061 VND

1 Piece(s) 7 Day(s) or more 48.240901000

6,060,046 VND

1 Piece(s) 7 Day(s) or more 48.240901500

6,777,190 VND

1 Piece(s) 12 Day(s) or more 48.240902000

3,828,935 VND

1 Piece(s) 4 Day(s) or more 48.24090250

4,227,348 VND

1 Piece(s) 4 Day(s) or more 48.24090500

5,263,223 VND

1 Piece(s) 16 Day(s) or more 48.24090750

6,777,190 VND

1 Piece(s) 7 Day(s) or more 59501201000

7,892,748 VND

1 Piece(s) 4 Day(s) or more 59501201500

9,008,303 VND

1 Piece(s) 16 Day(s) or more 59501202000

4,546,076 VND

1 Piece(s) 17 Day(s) or more 5950120250

5,661,633 VND

1 Piece(s) 7 Day(s) or more 5950120500

6,219,413 VND

1 Piece(s) 7 Day(s) or more 5950120750

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Part Type KF Flange Types Flexible Tubes Operating Temperature Range(°C) -50::150
Applicable Fluid Air