(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Clamper-Zee HKL Low Cost Type

Linear Clamper-Zee HKL Low Cost Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,445,066VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Manual type.
● Clamps the rail when the lever is tightened.
● Table retention, positioning, anti-chatter.
● Weight reduction, low cost.
● Compact design. Can easily be assembled to an existing system.

Part Number
HKL-1501-A
HKL-2001-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Part Number Body Material Surface Treatment Operating Temperature Applicable linear guide (nominal of rail) Fixed lever

2,445,066 VND

1 Piece(s) 4 Day(s) or more -Equivalent to A6063Anodized-10°C~50°C#15Clamp Type

3,120,075 VND

1 Piece(s) 6 Day(s) or more 20A6063 equivalentAnodized aluminum processing-10°C to 50°C-Clamp lever type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Clamper Control Method Manual Holding Force(N) 450
Mounting tightening torque(N·m) 2.5