(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sanitary Fittings Mini Size Parts MEL-W Mini 90 ° Elbow (Part Number)

Sanitary Fittings Mini Size Parts MEL-W Mini 90 ° Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,478,301VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Materials: SUS316L, Nominal Diameter: 1/2B(15A), 1/4B(8A), 3/8B(10A)
· Type: Fittings

 
Part Number
MEL-WS3-8A
MEL-WS3-10A
MEL-WS3-15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Diameter

1,577,905 VND

1 Piece(s) 8 Day(s) or more 101/4B(8A)

1,478,301 VND

1 Piece(s) 8 Day(s) or more 103/8B(10A)

1,478,301 VND

1 Piece(s) 8 Day(s) or more 101/2B(15A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Fitting Shape 90° Elbow Connection Type (between Equal Type/Dia. Fittings) Weld-On
Range of Nominal Outside Diameter 1/4B(8a) through 1/2B(15A) Fitting Material SUS316L Dia., Center Equal Dia. / concentric

Frequently asked question (FAQ)FAQ

Question:Question: Is 304 material not available as standard specifications? 
Answer:Answer: All products use 316L.