(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Bar Lighting (Part Number)

Direct Bar Lighting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,407,305VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Can be used widely as oblique lighting or as a backlight.
· Bar lighting with LEDs mounted onto a flat substrate.
· The illumination angle is variable, allowing illumination from the optimal position.
· Reflection can be suppressed by installing a diffuser plate.
· Has a degree of freedom in terms of installation, allowing for use in a wide range of applications.
· Can be used as a high luminance surface lighting.

Part Number
OPDB-14X11B-DF
OPDB-14X11R-DF
OPDB-14X11W-DF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSEmitting Color Power Consumption
(W)

5,781,588 VND

1 Piece(s) 22 Day(s) or more 10Blue0.5

4,407,305 VND

1 Piece(s) 22 Day(s) or more 10Red0.3

5,781,588 VND

1 Piece(s) 22 Day(s) or more 10White0.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Vertical Emitter / Oblique / Backlight
Light Source Since light Irradiation Light Type Direct Light Width W (Range)(mm) 25.1~40
Width W(mm) 36 Length L (Range)(mm) 10~30 Length L(mm) 14
Power Consumption (Range)(W) 0.1~1 Height H (Range)(mm) 20.1~30 Height H (The max. value is applied for Flexible Type)(mm) 21
Number of LEDs 6 Input Voltage DC12V