(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Plate for Photoelectric Sensor CZ-SV Type

Sensor Bracket Single Plate for Photoelectric Sensor CZ-SV Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      160,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

 
Part Number
FSCZSV020-S
FSCZSV020-Z
FSCZSV025-S
FSCZSV025-Z
FSCZSV030-S
FSCZSV030-Z
FSCZSV035-S
FSCZSV035-Z
FSCZSV040-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Reference dimension A Length 1 Thickness / height Plate Thickness t

194,208 VND

1 Piece(s) 6 Day(s) or more 10SUS304No2035.5412

160,280 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2035.841.32.3

194,208 VND

1 Piece(s) 6 Day(s) or more 10SUS304No2540.5412

163,070 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2540.841.32.3

189,365 VND

1 Piece(s) 6 Day(s) or more 10SUS304No3045.5412

170,305 VND

1 Piece(s) 6 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3045.841.32.3

196,598 VND

1 Piece(s) 6 Day(s) or more 10SUS304No3550.5412

165,460 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3550.841.32.3

199,386 VND

1 Piece(s) 6 Day(s) or more 10SUS304No4055.5412

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Width 34