(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Copper Tube Fitting & Valve B-Type Copper Tube Biting Fitting Sleeve

Copper Tube Fitting & Valve  B-Type Copper Tube Biting Fitting  Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.

Part Number
KO4-B
KO6-B
KO8-B
KO10-B
KO12-B
KO15-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

20,041 VND

1 Piece(s) 15 Day(s) or more 44

24,135 VND

1 Piece(s) 10 Day(s) or more 66

28,118 VND

1 Piece(s) 17 Day(s) or more 88

32,213 VND

1 Piece(s) 18 Day(s) or more 1010

32,321 VND

1 Piece(s) 10 Day(s) or more 1212

48,260 VND

1 Piece(s) 10 Day(s) or more 1515

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Sleeve Material (Related Components) Brass
Applicable Fluids (related parts) Oil