(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Relief Valve RA Series, Low-Pressure Open Air Type

Relief Valve RA Series, Low-Pressure Open Air Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,468,198VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High cracking performance, and high sealability realized.
· Compact and lightweight design.
· Rich caliber lineup.
· Shipment adjusted for the cracking pressure at the factory.

 
Part Number
RAB1D-10
RAB1D-20
RAB1D-30
RAB1D-40
RAB1D-50
RAB1D-60
RAB1D-70
RAB1D-80
RAB1D-90
RAB1D-100
RAB1D-150
RAB1D-200
RAB1D-250
RAB1D-300
RAB1D-350
RAB1D-400
RAB1D-450
RAB1D-500
RAB1D-550
RAB1D-600
RAB1D-650
RAB1D-700
RAB1D-750
RAB1D-800
RAB1D-850
RAB1D-900
RAB1D-950
RAB1D-970
RAB1N-10
RAB1N-20
RAB1N-30
RAB1N-40
RAB1N-50
RAB1N-60
RAB1N-70
RAB1N-80
RAB1N-90
RAB1N-100
RAB1N-150
RAB1N-200
RAB1N-250
RAB1N-300
RAB1N-350
RAB1N-400
RAB1N-450
RAB1N-500
RAB1N-550
RAB1N-600
RAB1N-650
RAB1N-700
RAB1N-750
RAB1N-800
RAB1N-850
RAB1N-900
RAB1N-950
RAB1N-970
RAB1V-10
RAB1V-20
RAB1V-30
RAB1V-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Seal Material Cracking pressure
(KPa)
Connection Dia.

2,265,025 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer10R1/8

2,265,025 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer20R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer30R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer40R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer50R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer60R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer70R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer80R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer90R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer100R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer150R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer200R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer250R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer300R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer350R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer400R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer450R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer500R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer550R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer600R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer650R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer700R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer750R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer800R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer850R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer900R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer950R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)Perfluoroelastomer970R1/8

1,919,458 VND

1 Piece(s) 6 Day(s) or more 10Brass (Brass)NBR10R1/8

1,890,516 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR20R1/8

1,521,045 VND

1 Piece(s) 6 Day(s) or more 10Brass (Brass)NBR30R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR40R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR50R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR60R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR70R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR80R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR90R1/8

1,492,103 VND

1 Piece(s) 4 Day(s) or more 10Brass (Brass)NBR100R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR150R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR200R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR250R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR300R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR350R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR400R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR450R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR500R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR550R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR600R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR650R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR700R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR750R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR800R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR850R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR900R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR950R1/8

1,492,103 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)NBR970R1/8

1,895,553 VND

1 Piece(s) 6 Day(s) or more 10Brass (Brass)FKM (standard)10R1/8

1,866,611 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)FKM (standard)20R1/8

1,468,198 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)FKM (standard)30R1/8

1,468,198 VND

1 Piece(s) 11 Day(s) or more 10Brass (Brass)FKM (standard)40R1/8

Loading...Tải…

Basic InformationThông tin cơ bản

Type Quick Exhaust Valves Input Side, Port Type P (P1) Male thread Exhaust Side, Port Type R Open Atmospheric
Pressure Resistance/Max. Operating Pressure(MPa) 1.62