(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thin-Form Pad Unit/PNG

Thin-Form Pad Unit/PNG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      108,133VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A single thin-form pad product

 
Part Number
PNG-101-N
PNG-101-NR
PNG-102-NR
PNG-103-NR
PNG-104-NR
PNG-104-U
PNG-106-NR
PNG-107-NR
PNG-108-NR
PNG-109-NR
PNG-110-NR
PNG-110-U
PNG-112-NR
PNG-114-NR
PNG-114-S
PNG-116-N
PNG-116-S
PNG-116-U
PNG-117-S
PNG-121-S
PNG-122-N
PNG-123-NR
PNG-125-U
PNG-130B-F
PNG-130B-N
PNG-130B-S
PNG-130B-U
PNG-131-N
PNG-131-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Type Pad Shape Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Model Type

269,206 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12031-

186,223 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8031-

175,068 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8025102NR

165,903 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8025103NR

175,068 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8024.8-

326,463 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardUrethane RubberStandard / Cold ResistanceBlue-20~7524.8-

175,068 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8025106NR

259,530 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8049-

194,986 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8040-

154,748 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8017109NR

154,856 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8023-

286,623 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardUrethane RubberStandard / Cold ResistanceBlue-20~7523-

154,748 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8027-

147,976 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8017114NR

190,606 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25017-

160,940 VND

1 Piece(s) 11 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12018-

196,796 VND

1 Piece(s) 4 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25018-

364,821 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardUrethane RubberStandard / Cold ResistanceBlue-20~7518-

253,156 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25017.6-

213,026 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25031-

186,223 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] Standard[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12034-

108,133 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardNatural RubberStandard / Cold Resistance--60~8015-

292,998 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Standard] StandardUrethane RubberStandard / Cold ResistanceBlue-20~7524-

387,023 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Bellows] BellowsFluorine RubberStandard / Cold Resistance / Heat Resistant[Black] White point on the black-10~23020-

238,961 VND

1 Piece(s) 6 Day(s) or more Lip portion is thin / Pad Unit[Bellows] Bellows[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~12020-

213,026 VND

1 Piece(s) 6 Day(s) or more Lip portion is thin / Pad Unit[Bellows] Bellows[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~25020-

308,933 VND

1 Piece(s) 9 Day(s) or more Lip portion is thin / Pad Unit[Bellows] BellowsUrethane RubberStandard / Cold ResistanceBlue-20~7520-

361,442 VND

1 Piece(s) 4 Day(s) or more With Oil Groove / Lip portion is thin / Pad Unit[Standard] Standard[Nitrile Rubber] Nitrile RubberStandard / Oil Resistant / Cold Resistance / Heat Resistant[Black] Black-26~12025-

341,820 VND

1 Piece(s) 17 Day(s) or more With Oil Groove / Lip portion is thin / Pad Unit[Standard] Standard[Silicon Rubber] Silicon RubberStandard / Oil Resistant / Cold Resistance / Heat ResistantWhite-60~25025-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Insertion Type Material Rubber-based

Frequently asked question (FAQ)FAQ

Question:Question: Can the rubber be replaced individually?
Answer:Answer: The rubber part can be replaced individually, with the exception of some products.
Question:Question: What types of rubber are available?
Answer:Answer: Rubber types include nitrile, silicone, urethane, fluorine, and metallic blended silicone. Conductive materials are also available for certain part numbers.