(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suction pad with buffer type hardware compatible with varying depths and angles thanks to the bellows mechanism.
[Features]
· Bellows-shape enables the pad to conform with workpiece angled surfaces or round-shaped workpieces.
[Applications]
· Surface conformance possible with workpieces with surfaces that are angled, spherical, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|
973,910 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 5 | 3 | Vertical Outlet | ||
971,918 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 5 | 3 | Vertical Outlet | ||
1,043,233 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 5 | 3 | Vertical Outlet | ||
996,220 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 5 | 3 | Vertical Outlet | ||
951,600 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M3) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 5 | 6 | Vertical Outlet | ||
1,020,923 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 5 | 6 | Vertical Outlet | ||
973,910 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 5 | 6 | Vertical Outlet | ||
1,090,248 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 5 | 6 | Vertical Outlet | ||
1,043,233 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 5 | 6 | Vertical Outlet | ||
973,910 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 7 | 3 | Vertical Outlet | ||
951,600 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M3) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 7 | 6 | Vertical Outlet | ||
1,020,923 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 7 | 6 | Vertical Outlet | ||
973,910 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 7 | 6 | Vertical Outlet | ||
1,020,923 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 7 | 6 | Vertical Outlet | ||
1,092,238 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 7 | 6 | Vertical Outlet | ||
1,045,625 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 7 | 6 | Vertical Outlet | ||
1,315,350 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 10 | 3 | Vertical Outlet | ||
1,310,966 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,380,291 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
1,384,675 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,455,988 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 10 | 10 | Vertical Outlet | ||
1,380,291 VND | 1 Piece(s) | 9 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,451,606 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,404,593 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 10 | 15 | Vertical Outlet | ||
1,455,988 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,525,311 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,478,301 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 10 | 15 | Vertical Outlet | ||
1,322,121 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,391,446 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,344,435 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 15 | 10 | Vertical Outlet | ||
1,404,593 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,473,918 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,426,905 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | 10 | Vertical Outlet | ||
1,391,446 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,462,763 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,415,748 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 15 | 15 | Vertical Outlet | ||
1,473,918 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,545,235 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,498,220 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | 15 | Vertical Outlet | ||
1,489,456 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 18 | 15 | Vertical Outlet | ||
1,431,288 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 20 | 3 | Vertical Outlet | ||
1,342,045 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 20 | 10 | Vertical Outlet | ||
1,413,760 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 20 | 10 | Vertical Outlet | ||
1,366,745 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 20 | 10 | Vertical Outlet | ||
1,503,003 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 20 | 10 | Vertical Outlet | ||
1,455,988 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 20 | 10 | Vertical Outlet | ||
1,413,760 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 20 | 15 | Vertical Outlet | ||
1,482,683 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 20 | 15 | Vertical Outlet | ||
1,436,068 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 20 | 15 | Vertical Outlet | ||
1,503,003 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 20 | 15 | Vertical Outlet | ||
1,571,928 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 20 | 15 | Vertical Outlet | ||
1,525,311 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 20 | 15 | Vertical Outlet | ||
1,723,721 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 30 | 6 | Vertical Outlet | ||
1,661,171 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 30 | 15 | Vertical Outlet | ||
1,732,488 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 30 | 15 | Vertical Outlet | ||
1,685,873 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 30 | 15 | Vertical Outlet | ||
1,770,735 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 30 | 15 | Vertical Outlet | ||
1,842,051 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | White | -60~250 | 30 | 15 | Vertical Outlet | ||
1,732,488 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 30 | 30 | Vertical Outlet | ||
1,801,813 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 30 | 30 | Vertical Outlet |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Environment | Standard / Cold Resistance / Heat Resistant | Material | Rubber-based |