(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a maintenance part for the inline filter for vacuum VFL series.
[Features]·This is a small, space saving inline type.
· It has a built-in ø4 and ø6 push-in fitting, so tubes are easy to install and remove.
· Maintenance is easy. It has a transparent case, enabling check from the outside when elements are fouled.
Part Number |
---|
VFL-44K |
VFL-66K |
VFL-88K |
VFL-1010K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable type |
---|---|---|---|---|---|
503,813 VND | 1 Piece(s) | 11 Day(s) or more | VFL-44 | ||
526,123 VND | 1 Piece(s) | 11 Day(s) or more | VFL-66 | ||
526,123 VND | 1 Piece(s) | 12 Day(s) or more | VFL-88 | ||
820,123 VND | 1 Piece(s) | 11 Day(s) or more | VFL-1010 |
Loading...Tải…
Type | Small | Application | Maintenance parts for Filter |