(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free length (mm) | Coil I.D. ID (Ø) | O.D. (Ø) | Spring Constant (N/mm) | Max. Load (Secified Range) (N) |
---|---|---|---|---|---|---|---|---|---|---|
67,990 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 5 | 10 | 12 | 107.01~150.00 | ||
70,778 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 32 | 5 | 10 | 9.4 | 107.01~150.00 | ||
73,965 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 38 | 5 | 10 | 7.9 | 107.01~150.00 | ||
79,145 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 44 | 5 | 10 | 6.8 | 107.01~150.00 | ||
83,128 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 51 | 5 | 10 | 5.9 | 107.01~150.00 | ||
89,901 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 64 | 5 | 10 | 4.7 | 107.01~150.00 | ||
94,681 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 5 | 10 | 3.9 | 107.01~150.00 | ||
73,965 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 6.3 | 12.5 | 24 | 230.01~580.00 | ||
76,356 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 32 | 6.3 | 12.5 | 18.8 | 230.01~580.00 | ||
80,738 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 38 | 6.3 | 12.5 | 15.8 | 230.01~580.00 | ||
88,308 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 44 | 6.3 | 12.5 | 13.6 | 230.01~580.00 | ||
90,698 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 51 | 6.3 | 12.5 | 11.8 | 230.01~580.00 | ||
112,610 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 6.3 | 12.5 | 7.9 | 230.01~580.00 | ||
130,141 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 89 | 6.3 | 12.5 | 6.7 | 230.01~580.00 | ||
146,476 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 115 | 6.3 | 12.5 | 5.2 | 230.01~580.00 | ||
422,182 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 305 | 6.3 | 12.5 | 2 | 230.01~580.00 | ||
80,738 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 8 | 16 | 30 | 230.01~580.00 | ||
88,308 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 32 | 8 | 16 | 23.4 | 230.01~580.00 | ||
90,698 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 38 | 8 | 16 | 19.7 | 230.01~580.00 | ||
95,480 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 44 | 8 | 16 | 17 | 230.01~580.00 | ||
99,861 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 51 | 8 | 16 | 14.7 | 230.01~580.00 | ||
112,610 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 64 | 8 | 16 | 11.7 | 230.01~580.00 | ||
120,978 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 8 | 16 | 9.9 | 230.01~580.00 | ||
130,141 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 89 | 8 | 16 | 8.4 | 230.01~580.00 | ||
140,898 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 102 | 8 | 16 | 7.4 | 230.01~580.00 | ||
472,174 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 305 | 8 | 16 | 2.5 | 230.01~580.00 | ||
123,368 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 10 | 20 | 60 | 580.01~ | ||
127,751 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 32 | 10 | 20 | 46.9 | 580.01~ | ||
134,923 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 38 | 10 | 20 | 39.5 | 580.01~ | ||
143,288 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 44 | 10 | 20 | 34.1 | 580.01~ | ||
147,273 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 51 | 10 | 20 | 29.4 | 580.01~ | ||
155,240 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 64 | 10 | 20 | 23.4 | 580.01~ | ||
168,388 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 10 | 20 | 19.7 | 580.01~ | ||
183,928 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 89 | 10 | 20 | 16.9 | 580.01~ | ||
192,293 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 102 | 10 | 20 | 14.7 | 580.01~ | ||
272,206 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 115 | 10 | 20 | 13 | 580.01~ | ||
297,202 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 127 | 10 | 20 | 11.8 | 580.01~ | ||
322,198 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 139 | 10 | 20 | 10.8 | 580.01~ | ||
322,198 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 152 | 10 | 20 | 9.9 | 580.01~ | ||
422,182 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 178 | 10 | 20 | 8.4 | 580.01~ | ||
136,913 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 12.5 | 25 | 90 | 580.01~ | ||
162,810 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 44 | 12.5 | 25 | 51.1 | 580.01~ | ||
170,381 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 51 | 12.5 | 25 | 44.1 | 580.01~ | ||
186,318 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 64 | 12.5 | 25 | 35.2 | 580.01~ | ||
272,206 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 12.5 | 25 | 29.6 | 580.01~ | ||
297,202 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 89 | 12.5 | 25 | 25.3 | 580.01~ | ||
347,194 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 115 | 12.5 | 25 | 19.6 | 580.01~ | ||
372,190 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 127 | 12.5 | 25 | 17.7 | 580.01~ | ||
422,182 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 139 | 12.5 | 25 | 16.2 | 580.01~ | ||
447,178 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 152 | 12.5 | 25 | 14.8 | 580.01~ | ||
522,166 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 203 | 12.5 | 25 | 11.1 | 580.01~ | ||
647,146 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 229 | 12.5 | 25 | 9.8 | 580.01~ | ||
897,106 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 305 | 12.5 | 25 | 7.4 | 580.01~ | ||
195,880 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 38 | 16 | 32 | 92.1 | 580.01~ | ||
347,194 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 16 | 32 | 46.1 | 580.01~ | ||
397,186 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 89 | 16 | 32 | 39.3 | 580.01~ | ||
472,174 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 115 | 16 | 32 | 30.4 | 580.01~ | ||
497,170 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 127 | 16 | 32 | 27.6 | 580.01~ | ||
547,162 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 139 | 16 | 32 | 25.2 | 580.01~ | ||
572,158 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 152 | 16 | 32 | 23 | 580.01~ |
Loading...Tải…
Material | Silicon Chrome Steel for Springs |