(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plug Type Adapter oRPPU

Plug Type Adapter oRPPU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      124,540VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

UNF male thread O-ring port plug. [Materials]SS

Part Number
ORPPU-1/2
ORPPU-3/4
ORPPU-7/8
ORPPU-7/16
ORPPU-9/16
ORPPU-11/16
ORPPU-15/16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Nominal Diameter

136,491 VND

1 Piece(s) 8 Day(s) or more 101/2-201/2

212,001 VND

1 Piece(s) 6 Day(s) or more 103/4-163/4

234,105 VND

1 Piece(s) 8 Day(s) or more 107/8-147/8

124,540 VND

1 Piece(s) 8 Day(s) or more 107/16-207/16

140,478 VND

1 Piece(s) 6 Day(s) or more 109/16-189/16

449,428 VND

1 Piece(s) 8 Day(s) or more 101 1/16-121 1/16

579,657 VND

1 Piece(s) 6 Day(s) or more 101 5/16-121 5/16

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Adapter Shape Plug Connection Type Male thread
Types of connection screw T1 UNF Material SS Seal Specification O-Ring Seal Type
Surface Treatment Trivalent Chromate Plating