(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shock resistant molded polyacetal plastic, with a spring supported lubricating oil applicator. Forming an oil film on the working surface of the rail, greatly improves load capacity and life of the system.
[Features]
· Lubricator consists of shock-resistant molded polyacetal plastic, and a felt wiper with a spring-loaded lubricant
· Designed to always form an oil film on the operating surface of the rail, without generating excessive friction.
· The use of lubricating oil greatly increases the load capacity and life of the system.
Part Number |
---|
LB-25C |
LB-25F |
LB-44C |
LB-44F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length under neck (mm) | Tooth Width (mm) | Thickness (mm) | Thread Size | Specifications | Types |
---|---|---|---|---|---|---|---|---|---|---|---|
768,328 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 28 | 12 | 16.5 | M3X0.5X8 | For R25 | Compact | ||
768,656 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 28 | 25 | 16.5 | M3X0.5X8 | For R25 | Flange | ||
804,843 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 38 | 17 | 20 | M4X0.7X10 | For R44 | Compact | ||
805,610 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 38 | 34 | 20 | M4X0.7X10 | For R44 | Flange |