(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Switch CMSG Series

Sensor Switch CMSG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      98,779VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CMSG series sensor switches do not require mounting brackets, and can be directly fixed to the cylinder for quick and convenient operation.

 
Part Number
CMSG-030
CMSG-050
CMSG-C08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Type Connector Type Wire length

98,779 VND

1 Piece(s) Same day ContactingN/A2-WireMain BodyNone3 m

200,938 VND

1 Piece(s) 15 Day(s) or more ContactingN/A2-WireMain BodyNone5 m

240,580 VND

1 Piece(s) 8 Day(s) or more ----M8 connector150 mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Switch Model Number Contact Lead Switch Type Applicable Series MD/TR/TCL (M)/ACQ/STW/QCK/HFZ10 to 40/HFY10 to 32 Load Voltage Range 5 to 240 V AC/DC
Maximum Load Current(mA) 100 Wiring Method 2-wire Output Method Normally Open
Indicator Lamp Red LED Product Type General type Max. Contact Capacity(W) Max. 10
Leakage Current None Maximum Changeover Frequency 200 Hz Degree of Protection IP64