(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A free-use type that is refracted at two locations.
[Features]
· A combination of joint bases and joint balls that are used for large numbers of applications.
· A free-use type that is refracted at two locations
Part Number |
---|
BC06-85855-B |
BC13-85855-W |
BC13-85955-W |
BC16-85855-B |
BC16-85855-W |
BC16-85955-B |
BC16-85955-W |
BC20-85855-W |
BC20-85955-B |
BC20-85955-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Load Capacity (N) | Length (mm) | A (mm) | Height (mm) | B (mm) | F (mm) | G (mm) | Load Capacity (N) | Color | Joint Ball Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,867,830 VND | 1 Piece(s) | 12 Day(s) or more | - | - | - | 50 | 9 | 5.5 | 15.5 | 7 | 19 | 27 | Black | Short | ||
2,025,703 VND | 1 Piece(s) | 12 Day(s) or more | - | - | - | 86 | 14 | 7.5 | 24.5 | 12 | 29 | 86 | White | Short | ||
2,026,743 VND | 1 Piece(s) | 12 Day(s) or more | Set | Double Type | 56 | 109 | 14 | 7.5 | 24.5 | 12 | 29 | 56 | White | Long | ||
2,385,756 VND | 1 Piece(s) | 12 Day(s) or more | Set | Double Type | 223 | 106 | 18 | 9.5 | 31.5 | 16 | 37 | 223 | Black | Short | ||
2,385,756 VND | 1 Piece(s) | 13 Day(s) or more | Set | Double Type | 223 | 106 | 18 | 9.5 | 31.5 | 16 | 37 | 223 | White | Short | ||
2,387,343 VND | 1 Piece(s) | 12 Day(s) or more | Set | Double Type | 86 | 130 | 18 | 9.5 | 31.5 | 16 | 37 | 86 | Black | Long | ||
2,387,343 VND | 1 Piece(s) | 13 Day(s) or more | Set | Double Type | 86 | 130 | 18 | 9.5 | 31.5 | 16 | 37 | 86 | White | Long | ||
2,772,441 VND | 1 Piece(s) | 13 Day(s) or more | Set | Double Type | 230 | 126 | 20 | 10.5 | 35.5 | 19 | 41 | 230 | White | Short | ||
2,773,700 VND | 1 Piece(s) | 12 Day(s) or more | Set | Double Type | 102 | 156 | 20 | 10.5 | 35.5 | 19 | 41 | 102 | Black | Long | ||
2,773,700 VND | 1 Piece(s) | 12 Day(s) or more | Set | Double Type | 102 | 156 | 20 | 10.5 | 35.5 | 19 | 41 | 102 | White | Long |
Loading...Tải…
Material | A2017 |