(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mechanical Controller

Mechanical Controller
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      810,830VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With resin hand grip of 2 sheets, detection position and detection width can be easily adjusted.

[Features]
・ Angle adjustment is a simple structure that only slides the dog that are aligned 2 pieces
・ Even if the angle is adjusted individually, the other rows will not rotate
・ The detection dog has a slit in units of 10° and can be cut with wire cutters, etc., according to the specifications
・ By tightening the clamper screw after adjusting the angle, the dog will be locked securely and will not slip
・ Compared to the shaft fixed type having conventional set screw, the angle can be adjusted severely

Part Number
MCR1-8
MCR1-10
MCR1-12
MCR2-8
MCR2-10
MCR2-12
MCR3-8
MCR3-10
MCR3-12
MCR4-8
MCR4-10
MCR4-12
MCR5-8
MCR5-10
MCR5-12
MCR6-8
MCR6-10
MCR6-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting shaft diameter
(mm)
Detection target object quantity
(piece)

811,266 VND

1 Piece(s) 6 Day(s) or more 81

811,048 VND

1 Piece(s) 6 Day(s) or more 101

810,830 VND

1 Piece(s) 7 Day(s) or more 121

916,606 VND

1 Piece(s) 6 Day(s) or more 82

916,388 VND

1 Piece(s) 6 Day(s) or more 102

916,168 VND

1 Piece(s) 4 Day(s) or more 122

1,022,056 VND

1 Piece(s) 6 Day(s) or more 83

1,021,618 VND

1 Piece(s) 6 Day(s) or more 103

1,021,400 VND

1 Piece(s) 6 Day(s) or more 123

1,127,288 VND

1 Piece(s) 6 Day(s) or more 84

1,126,958 VND

1 Piece(s) 6 Day(s) or more 104

1,126,520 VND

1 Piece(s) 6 Day(s) or more 124

1,232,516 VND

1 Piece(s) 6 Day(s) or more 85

1,232,078 VND

1 Piece(s) 6 Day(s) or more 105

1,231,531 VND

1 Piece(s) 4 Day(s) or more 125

1,337,858 VND

1 Piece(s) 6 Day(s) or more 86

1,337,418 VND

1 Piece(s) 6 Day(s) or more 106

1,336,871 VND

1 Piece(s) 6 Day(s) or more 126

Loading...Tải…

  1. 1