(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Please ask MISUMI to check availability of this product.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]·This is a pressure reducing valve circuit for paint with stainless steel specifications. ·It has a pressure gauge.
Please ask MISUMI to check availability of this product.
Select part number to Order Now/ Add to Cart
Japanese Only
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Pressure Gauge | With Pressure Gauge | Paint Pressure Adjustment Range(MPa) | 0~0.35 |
Specifications | Stainless Steel Specs | Utilization Flow(L/min) | 2.0 |