(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fan-Shaped Nozzle, SAP Series, (Blower Specifications / Metal)

Fan-Shaped Nozzle, SAP Series, (Blower Specifications / Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      565,763VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting in narrow spaces is possible with its compact size. Designed to have little loss of pressure, helping achieve a higher striking force. Compared with conventional general-use air nozzles, this product offers a wide variety of spray types.

 
Part Number
1/4MSAP17-15S304
1/8MSAP13-15S304
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Mounting Screw

565,763 VND

1 Piece(s) 11 Day(s) 10R1/4

569,013 VND

1 Piece(s) 11 Day(s) 10R1/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spray Pattern Standard Fan-Shaped Air Source Blower Material SUS304
Type Air Nozzle Applicable Fluid Air, compressed air