(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cap Nut for Hose Fitting Hose Joint HSN (Part Number)

Cap Nut for Hose Fitting Hose Joint HSN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      40,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bag nut that secures the bamboo for hose joints; the parallel (PF) inner screw has been cut into it. Use the right screw size for the main unit.

 
Part Number
HSN-1106
HSN-1107
HSN-1206
HSN-1207
HSN-1208
HSN-1209
HSN-1310
HSN-1414
HSN-1416
HSN-1440
HSN-1620
HSN-1827
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Screw Full length L
(mm)
Applicable hose joint

45,670 VND

1 Piece(s) 10 Day(s) or more PF1/810-

40,846 VND

1 Piece(s) 7 Day(s) or more PF1/810HS-1107

40,050 VND

1 Piece(s) 7 Day(s) or more PF1/413HS-1206

44,875 VND

1 Piece(s) 4 Day(s) or more PF1/413HS-1207

44,875 VND

1 Piece(s) 4 Day(s) or more PF1/413HS-1208

40,050 VND

1 Piece(s) 7 Day(s) or more PF1/413HS-1209

51,248 VND

1 Piece(s) 4 Day(s) or more PF3/814HS-1310

61,606 VND

1 Piece(s) 4 Day(s) or more PF1/216HS-1414

56,783 VND

1 Piece(s) 7 Day(s) or more PF1/216HS-1416

61,606 VND

1 Piece(s) 4 Day(s) or more PF1/216HS-1440

95,033 VND

1 Piece(s) 7 Day(s) or more PF3/417.5HS-1620

138,101 VND

1 Piece(s) 4 Day(s) or more PF120HS-1827

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Parts Body Material C3604BD Material

Frequently asked question (FAQ)FAQ

Question:Question: Is there a recommended clamp for fixing the hose?
Answer:Answer: Orbit clamps are recommended.