(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Products of special dimensions can be manufactured.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Flange Size (Nominal) | Material of O-Ring | I.D. A (φ) |
---|---|---|---|---|---|---|---|---|
56,280 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW10 | V: Viton | 15 | ||
57,013 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW16 | E: Ethylene Propylene | 18 | ||
64,248 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW16 | V: Viton | 18 | ||
68,451 VND | 1 Piece(s) | 6 Day(s) or more | 10 | NW25 | B: Nitrile | 28 | ||
61,216 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW25 | E: Ethylene Propylene | 28 | ||
2,304,395 VND | 1 Piece(s) | 10 Day(s) or more | 10 | NW25 | K: Kalrez | 28 | ||
61,216 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW25 | N: Neoprene | 28 | ||
108,291 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW25 | S: Silicone | 28 | ||
68,451 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW25 | V: Viton | 28 | ||
73,278 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW40 | B: Nitrile | 42 | ||
73,278 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW40 | E: Ethylene Propylene | 42 | ||
3,670,010 VND | 1 Piece(s) | 9 Day(s) or more | 10 | NW40 | K: Kalrez | 42 | ||
73,278 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW40 | N: Neoprene | 42 | ||
80,513 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW40 | V: Viton | 42 | ||
96,668 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW50 | B: Nitrile | 55 | ||
4,337,469 VND | 1 Piece(s) | 9 Day(s) or more | 10 | NW50 | K: Kalrez | 55 | ||
96,668 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW50 | V: Viton | 55 | ||
121,415 VND | 1 Piece(s) | 9 Day(s) or more | 10 | NW63 | B: Nitrile | 70 | ||
121,415 VND | 1 Piece(s) | 9 Day(s) or more | 10 | NW63 | E: Ethylene Propylene | 70 | ||
128,650 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW63 | V: Viton | 70 | ||
316,449 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW80 | B: Nitrile | 88 | ||
284,704 VND | 1 Piece(s) | 9 Day(s) or more | 10 | NW80 | E: Ethylene Propylene | 88 | ||
316,449 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW80 | V: Viton | 88 | ||
343,944 VND | 1 Piece(s) | 9 Day(s) or more | 10 | NW100 | E: Ethylene Propylene | 107 | ||
620,650 VND | 1 Piece(s) | 12 Day(s) or more | 10 | NW100 | S: Silicone | 107 | ||
387,937 VND | 1 Piece(s) | 4 Day(s) or more | 10 | NW100 | V: Viton | 107 | ||
90,363 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | VITON | 54.5 | ||
137,133 VND | 1 Piece(s) | 10 Day(s) or more | 10 | - | VITON | 84 | ||
228,365 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | VITON | 119 | ||
338,195 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | VITON | 148.5 | ||
272,736 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | VITON | 173 | ||
482,922 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | VITON | 222.5 | ||
656,394 VND | 1 Piece(s) | 10 Day(s) or more | 10 | - | VITON | 321.5 |
Loading...Tải…
Type | Center Rings | Center Ring Type | O-Ring |